Quick Search

CAT 440 IT

CAT 440 IT

Year
2023
Working hours
211 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 440 IT
Wheeler Machinery Co.
Categorybackhoe loader
Serial NumberMZX00508
Unit NumberBCP01697
Catalog Number10116986
Year2023
Hours211 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax208,350 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional information440 LANE 2 ZCON
BELT, SEAT, 2" SUSPENSION
CAB, DELUXE
COLD WEATHER PACKAGE, 120V HRC
COMBO, AUX READY, NO LINES
GUARD, STABILIZER
HYDRAULICS, QC, 6FCN/8BNK
INSTRUCTIONS, ANSI
LANE 2 ORDER
NETWORK MANAGER NONE
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLATE GROUP, BOOM WEAR
POWERTRAIN, 4WD, AUTOSHIFT
PRICED NEW 05/15/23 EK
PRODUCT LINK, CELLULAR PL641
RUST PREVENTATIVE APPLICATOR
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STANDARD RADIO (12V)
STICK, EXTENDABLE, 15FT
TIRES, 340 80-18/500 70-24, MX
WORKLIGHTS (8) HALOGEN LAMPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering