Quick Search

CAT 440-07

CAT 440-07

CAT Certified
Year
2020
Working hours
311 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT 440-07
Ziegler CAT
Categorybackhoe loader
Serial NumberMZX00164
Unit NumberEQ0123229
Catalog Number10125370
Year2020
Hours311 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax120,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional informationCCU Eligible
EROPS
A/C
HEATER
LIGHTS
RADIO
4WD
E-STICK
FLIP OVER STABALIZER
IT FRONT Q/C
1.75 CY MP BUCKET
AUTOSHIFT
RIDE CONTROL
REAR AUX COMBO LINES
24" REAR DIG BUCKET
REAR HYD THUMB
340 80-18/500 TIRES

440 07B BACKHOE LOADER
BELT, SEAT, 2" SUSPENSION
BUCKET, HOE, (NONE)
CAB, DELUXE
COLD WEATHER PACKAGE, 120V HRC
Customer Value Agreement (CVA) 2 year / 24 month CVA
ENGINE S/N W7N82937
HYDRAULIC THUMB
HYDRAULICS, QC, 6FCN/8BNK
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, AUX COMBO,EXT STICK 15'
NETWORK MANAGER
PACK, DOMESTIC TRUCK
PACK, MISCELLANEOUS MATERIAL
POWERTRAIN, 4WD, AUTOSHIFT
PRODUCT LINK, CELLULAR PL641
Protection PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.
RADIO, FM BLUETOOTH
Remaining Factory Warranty Emissions coverage thru 10-15-2025 or 3000 hours.
RUST PREVENTATIVE APPLICATOR
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 15FT
TIRES, 340 80-18/500 70-24, MX
WORKLIGHTS (8) HALOGEN LAMPS
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • YesGENERAL CLEANING IS NEEDED.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • YesTHE ROPS ARE CLEAN.
  • YesCERTIFICATION IS IN PLACE.
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2100
  • 100%
  • 64%
  • Yes
  • GoodCOOLING
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodACCURATE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • YesTIER 4 FINAL.
  • No
  • No
  • No
  • No
  • No
  • THE ENGINE IS RUNNING SMOOTH WITH NORMAL PERFORMANCE.
  • NORMAL
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • THE EMISSIONS SYSTEM IS FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • THE COOLING SYSTEM IS FUNCTIONING NORMAL IN 80 DEGREE WEATHER.
  • GoodNORMAL COLOR AND LEVEL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodPL641 ELITE
  • Good
  • Good
  • Good
transmission
1300
  • Yes
  • No
  • Yes
  • No
  • THE TRANSMISSION IS SHIFTING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSTALLING NORMAL.
  • Good
  • Good
  • Good.
  • Good
steering
1000
  • THE MACHINE IS STEERING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWHEEL
brake
200
  • No
  • ALL BRAKES ARE FUNCTIONING NORMAL.
  • HOLDS IN SECOND GEAR STALL.
  • Good
  • Good
hydraulics
2100
  • No
  • THE HYDRAULICS ARE FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTHE OIL IS ORIG.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
boom & stick
1000
  • THE BOOM, STICK & SWING HITCH ARE IN VERY GOOD FUNCTIONAL CONDITION.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTHE THUMB IS IN NEW LIKE CONDITION.
  • Good
front bucket
900
  • 1.75 YDS
  • 521-6205
  • THE BUCKET IS IN NEW CONDITION WITH SOME PAINT SCUFFING.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCAN BE TURNED.
  • Good
rear bucket
500
  • No
  • 219-33663
  • 24 INCH DIG
  • THE BUCKET IS IN NEW LIKE CONDITION.
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
1200
  • No
  • Yes
  • THE DRIVETRAIN OILS ARE ORIGINAL. THE DRIVETRAIN IS PERFORMING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 12.5/80-18
  • ALL TIRES ARE IN VERY GOOD CONDITION.
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMICHELIN POWER CL90NoNoNo
Left RearMICHELIN POWER CL90NoNoNo
Right FrontMICHELIN POWER CL90NoNoNo
Right RearMICHELIN POWER CL90NoNoNo
comments, misc. repairs, general remarks
  • THE MACHINE IS IN VERY GOOD OPERATIONAL CONDITION WITH A STRAIGHT CLEAN APPEARANCE.
  • PM2 performed at 309 hours.
general condition
300
  • Yes
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering