backhoe loader
CAT
Quick Search
Contact dealer
CAT 430FST
2013
2300 Hours
MACALLISTER MACHINERY CO., INC
Brand
CAT 430FST
Category
backhoe loader
Serial Number
RDF00331
Unit Number
RDF331
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 430FST
Home
Construction
backhoe loader
CAT
CAT 430FST
Year
2013
Working hours
2,300 h
Print
Add to favorites
‹
›
×
Videos of CAT 430FST
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
65,960
MACALLISTER MACHINERY CO., INC
MI
+1 3175452151
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
CAT 430FST
MacAllister Machinery
Category
backhoe loader
Serial Number
RDF00331
Unit Number
RDF331
Catalog Number
10107911
Year
2013
Hours
2,300 h
Country
United States
Location
United States
Pricing
Price Excluding Tax
65,960
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Controls, Joystick
Controls, Joystick
Air Conditioner
Air Conditioner
Engine Enclosures
Engine Enclosures
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Air Suspension Seat
Air Suspension Seat
Drive - 4 Wheel
Drive - 4 Wheel
Differential Lock
Differential Lock
Bucket - Front
Bucket - Front
Pattern Changer
Pattern Changer
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
10
5
0
cleaning required
Yes
battery box
Good
cab or canopy
Good
crankcase guard / transmission guard
Good
decals
Good
engine enclosures
Good
fenders
Good
fuel tank
Good
grab irons
Good
hood
Fair
Cooler hood is dented.
main frame welds
Good
paint
Fair
Has some scrapes and scratches throughout.
radiator grill
Fair
Grill is dented.
rubber bumpers
Fair
Bumpers are cracked.
sheet metal
Good
steps / ladder
Fair
Left and right side steps are bent.
safety items
3
0
1
rops
Yes
rops certification plate
Yes
safety decals in place / legible
Yes
back up alarm
Good
horn
Good
parking brake - safety items
Good
seat belt / date
Poor
Expired
gauges, operator station, console
12
2
0
air conditioner
Fair
To cold outside to to tell if working properly.
dash console
Good
door latches / seals
Fair
Rear sliding glass seal is missing.
floor boards / mats
Good
gauges
Good
glass/mirrors
Good
headliner
Good
heater / defroster
Good
interior lights
Good
meter replaced / working
Good
monitoring panel / display
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
Outer filter is dirty.
anti-freeze color / level
Good
engine supports
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor / control
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
8
0
0
leaks - cooling system
No
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive / type
Good
hoses
Good
radiator
Good
shroud / guards
Good
water pump
Good
electrical, starting and charging system
6
0
0
signal lights
Yes
alternator
Good
batteries / cables
Good
electrical battery box
Good
starter
Good
wiring
Good
work lights
Good
transmission
12
0
0
four speed shuttle
Yes
leaks - transmission
No
transmission - noisy
No
case
Good
controls
Good
cooler
Good
lines / fittings - transmission
Good
operating condition - transmission
Good
pump
Good
ride control
Good
seals
Good
temp / pressure gauges
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
valves
Good
steering
10
0
0
front axle - steering
Good
hand metering unit
Good
lines / fittings - steering
Good
steering column / tilt
Good
steering cylinder
Good
steering linkage
Good
steering operating condition
Good
steering pump
Good
tie rods / rod ends
Good
wheel / joystick
Good
brake
2
0
0
leaks - brake
No
holding what gear?
Holding in 2nd gear
parking brake operation
Good
service brake operation
Good
hydraulics
13
2
0
leaks - hydraulics
No
backhoe control valve
Good
boom cylinder
Good
bucket cylinder
Good
control linkage
Fair
Controls are worn.
extended stick cylinder
Good
hose lines
Good
lift cylinders
Good
loader valve
Good
out rigger cylinder
Good
overall operating condition - hydraulics
Good
pumps
Good
stick cylinder
Good
swing cylinder
Good
tank / sight glass / cap
Good
tilt cylinder
Fair
Tilt cylinder seal is leaking.
boom & stick
6
2
0
boom
Fair
Bottom side of boom is dented with scrapes throughout.
boom pins & bushings
Good
e stick condition
Fair
E stick has some play.
outriggers
Good
stick
Good
stick pins & bushings
Good
swing pivot
Good
transport lock
Good
front bucket
5
0
0
bucket sides
Good
cutting edges
Good
loader frame
Good
loader pins & bushings
Good
tilt linkage
Good
rear bucket
1
0
0
bucket linkage
Good
axles / final drives
11
0
0
leaks
No
differential lock / operation
Good
differential supports
Good
differentials
Good
drive shaft
Good
four wheel drive operation
Good
front axle
Good
front final drives
Good
rear axle
Good
rear final drives
Good
universal joints
Good
wheel lugs & rims
Good
tires
Front Tire Size
12.5/80-18
Rear Tire Size
19.5-L24
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Firestone
20
60
No
Yes
Yes
Left Rear
Firestone
20
50
No
Yes
Yes
Right Front
Firestone
20
60
No
Yes
Yes
Right Rear
Firestone
20
50
No
Yes
Yes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
CAT 430FST on Mascus USA