Quick Search

CAT 430F2 ITCF

CAT 430F2 ITCF

Year
2018
Working hours
1,969 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salina, UT
Basic information
BrandCAT 430F2 ITCF
Wheeler Machinery Co.
Categorybackhoe loader
Serial NumberHWG00569
Unit NumberLKE03992U
Catalog Number4863587
Year2018
Hours1,969 h
CountryUnited States
LocationSalina, United States
Pricing
Price Excluding Tax114,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationAIR CONDITIONER, T4
BELT, SEAT, 2" SUSPENSION
CAB, DELUXE
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
ENGINE, 86KW, C4.4 ACERT, T4F
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, IT
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, COMBINED AUX, E-STICK
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PRICED 02/28/22 DA
PRODUCT LINK, SATELLITE PL631E
PT, 4WD, STD SHIFT
RADIO, FM BLUETOOTH
RUST PREVENTATIVE APPLICATOR
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 16FT
TIRES, 12.5 80/19.5L-24, FS
WORKLIGHTS (8) HALOGEN LAMPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering