Quick Search

CAT 430F2

CAT 430F2

Year
2017
Working hours
7,087 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 888 363 3921
Show phone number
Basic information
BrandCAT 430F2
Ziegler CAT
Categorybackhoe loader
Serial NumberHWE00606
Unit NumberEQ0113745
Catalog Number10096946
Year2017
Hours7,087 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax67,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationEROPS
A/C
HEATER
LIGHTS
RADIO
STROBE
REAR AUX HYDS
4WD
E-STICK
AUTOSHIFT
REAR Q/C
HYD THUMB
AIR SUSP SEAT
PATTERN CHANGER
R/C
30 INCH REAR DIG BUCKET
FRONT GP BUCKET

430F2 BHL ST, TIER 4, HRC
AIR CONDITIONER, T4
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.5 YD3, PO
CAB, DELUXE
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
Customer Value Agreement (CVA) 2 year / 24 month CVA
CUTTING EDGE, TWO PIECE,WIDE
ENGINE S/N W7N20003
ENGINE, 86KW, C4.4 ACERT, T4F
EXTERNAL MIRRORS
HYDRAULICS, GP, 6FCN/8BNK, ST
LINES, COMBINED AUX, E-STICK
PRODUCT LINK, CELLULAR, PL641I
PT, 4WD, AUTOSHIFT
RADIO & CD PLAYER
SEAT, DELUXE FABRIC
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 16FT
TIRES, 12.5 80/19.5L-24, GY
WORKLIGHTS (8) HALOGEN LAMPS
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1540
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
safety items
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • No
  • Yes
  • GoodCools normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • YesNormal
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Engine has good power
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Cools normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1400
  • Yes
  • No
  • Yes
  • No
  • Transmission functions normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Steering functions normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Holds in 2nd gear stall
  • Brakes are functional.
  • Good
  • Good
hydraulics
1710
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
1000
  • Boom and stick joints are good.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
700
  • No
  • 1.25 cyd
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
501
  • Yes
  • Cat
  • 30"
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
axles / final drives
1200
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 12.5/80-18
  • 500/70R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCarlisle2167NoNoNo
Left RearMichelin3980NoNoNo
Right FrontCarlisle2167NoNoNo
Right RearMichelin3980NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering