Quick Search

CAT 430F IT4WD

CAT 430F IT4WD

Year
2015
Working hours
3,808 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Grand Junction, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 430F IT4WD
WAGNER EQUIPMENT CO.
Categorybackhoe loader
Serial NumberRGS00759
Unit NumberW69221
Catalog Number10074045
Year2015
Hours3,808 h
CountryUnited States
LocationGrand Junction, United States
Pricing
Price Excluding Tax92,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information**NOT AVAIALBE FOR RPO**
3796 BW 11/28/23
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.5 YD3, IT
C4.4 ENGINE
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MANUAL, DUAL LOCK
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 86KW, C4.4 DITA, T4I
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, IT
INSTRUCTIONS, ANSI
LINES, COMBINED AUX, STD STICK
Online Owner's Manual
PT, 4WD, STD SHIFT
SERIALIZED TECHNICAL MEDIA KIT
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 16FT
TIRES, 4WD, BIAS, FIRESTONE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1050
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairBlack paint is peeling, hood operation is ok.
  • FairFaded peeling in spots
  • FairDinged up
  • FairDinged up
  • Good
  • Good
safety items
410
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • FairBackhoe travel lock is under repair
  • GoodJan 2018
gauges, operator station, console
1600
  • YesIn poor shape
  • No
  • GoodBlowing cold air
  • Good
  • Good
  • GoodWarning light not sure why
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDirty but in decent shape
  • GoodAir suspension
  • Good
  • GoodNeeds blades
engine
600
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Blow out cores
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodMissing cover
  • Good
  • Good
  • Good
  • Good
transmission
600
  • Yes
  • YesOil running down the transmission
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
710
  • FairPossible left front axle seal is starting to leak.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • 2nd gear stall
  • Good
  • Good
hydraulics
1120
  • Good
  • Good
  • Good
  • Good
  • FairRight side hoses running down the lift arm need to be properly clamped, as the interfere with hood operation. Missing hardware and clamps
  • FairLeft lift cylinder is leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesMismatched fork tines
boom & stick
611
  • Could not check boom pins as boom lock is inoperable at this time. Looks like it is under repair.
  • Good
  • GoodCan feel play not too bad yet
  • Good
  • Good
  • Good
  • Good
  • FairMissing top vertical pin retention
  • PoorBeing repaired
axles / final drives
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 12.5/80-18
  • 19.5-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone10NoNoNo
Left RearGalaxy EZ Rider R419NoNoNo
Right FrontMichelin Power CL24NoNoNo
Right RearGalaxy EZ Rider R419NoNoNo
comments, misc. repairs, general remarks
  • Additional Photos
  • No front or rear bucket with machine.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering