Quick Search

CAT 430EST

CAT 430EST

Year
2012
Working hours
1,128 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Tennessee Colony, TX
+1 7262167607
Show phone number
Basic information
BrandCAT 430EST
HOLT CAT
Categorybackhoe loader
Serial NumberSWC00499
Unit NumberCES002296
Catalog Number10105031
Year2012
Hours1,128 h
CountryUnited States
LocationTennessee Colony, United States
Pricing
Price Excluding Tax95,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Controls, JoystickControls, Joystick
Air ConditionerAir Conditioner
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Radio - AM FM RadioRadio - AM FM Radio
Bucket, MPBucket, MP
Differential LockDifferential Lock
Auxiliary Hydraulics Pressure - Medium PressureAuxiliary Hydraulics Pressure - Medium Pressure
Bucket - FrontBucket - Front
Steering - 2 WheelSteering - 2 Wheel
Stick - ExtendedStick - Extended
Front Auxiliary Hydraulics - 1 ValveFront Auxiliary Hydraulics - 1 Valve
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodFaded and minor scratches
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFaded and minor scratches.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • No smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAll working.
transmission
1400
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • 2nd
  • Good
  • Good
hydraulics
1900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSmall hose going to the outrigger is leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
710
  • 95”
  • Good
  • Good
  • Good
  • FairBroken and worn. Left side will have to be replaced.
  • Good
  • Good
  • Good
  • Good
rear bucket
600
  • Yes
  • 24”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
1200
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 12.5/80/18
  • 19.5L24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone s1650NoNoNo
Left RearFirestone2885NoNoNo
Right FrontFirestone1650NoNoNo
Right RearFirestone2885NoNoNo
comments, misc. repairs, general remarks
  • Machine seem to be really clean and really good condition.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering