Quick Search

CAT 428-07LRC

CAT 428-07LRC

CAT Certified
Year
2021
Working hours
1,715 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACSA
Guadalajara
+52 3336788000
Show phone number
Basic information
BrandCAT 428-07LRC
TRACSA, S.A. DE C.V.
Categorybackhoe loader
Serial NumberL7D00408
Unit NumberMGAA05040
Catalog Number10007380
Year2021
Hours1,715 h
CountryMexico
LocationGUADALAJARA, Mexico
Pricing
Price Excluding Tax119,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
CE PLATECE PLATE
BUCKET, MPBUCKET, MP
4-WHEEL DRIVE4-WHEEL DRIVE
STICK, EXTENDEDSTICK, EXTENDED
BUCKET, REARBUCKET, REAR
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
CONTROLS, LEVERCONTROLS, LEVER
Additional informationAIR SUSPENSION SEAT
COUNTER WEIGHT
DIFFERENTIAL LOCK
Online Owner's Manual
Protection 12 MESES O 3,000 HRS.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection 12 MESES O 3,000 HORAS.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSUSPENSION DE AIRE
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • OK.
  • OK.
  • Good
  • GoodREFRIGERANTE TIPO ELC.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
900
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
1800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
800
  • No
  • 1.35YD3
  • CAT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
500
  • CAT
  • 24"
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
1200
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 80%
  • 12.5/80-18
  • 16.9-28
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCAMSO80%NoNoNo
Left RearCAMSO80%NoNoNo
Right FrontCAMSO80%NoNoNo
Right RearCAMSO80%NoNoNo
comments, misc. repairs, general remarks
  • EQUIPO EN BUENAS CONDICIONES DE OPERACION.
  • MAQUINA LISTA PARA TRABAJAR.
  • EQUIPO CON GARANTIA DE 12 MESES O 3,000 HORAS. LO QUE SUCEDA PRIMERO.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering