Quick Search

CAT 420F2ST

CAT 420F2ST

CAT Certified
Year
2019
Working hours
2,988 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Eloy, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 420F2ST
Empire Southwest LLC
Categorybackhoe loader
Serial NumberHWC04634
Unit NumberE193720
Catalog Number10106520
Year2019
Hours2,988 h
CountryUnited States
LocationEloy, United States
Pricing
Price Excluding Tax85,506 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Emissions Level - EU - IVEmissions Level - EU - IV
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Controls, JoystickControls, Joystick
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
CE PlateCE Plate
ROPS - OpenROPS - Open
Bucket - FrontBucket - Front
Steering - 2 WheelSteering - 2 Wheel
Stick - ExtendedStick - Extended
Rear CouplerRear Coupler
Pattern ChangerPattern Changer
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1414
  • Yes
  • YesENGINE TRANSMISSION HYDRAULIC
  • Good
  • Good
  • Good
  • Poorguard is bend and hit drive line needs replaced
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHas some scratches
  • Goodmissing vent on right side of cab
  • Good
  • PoorHas hole in it needs replaced
  • PoorCracked need replaced
  • Good
  • PoorLeft side bent top and bottom
safety items
401
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Poorneeds replaced out of date
gauges, operator station, console
801
  • Yesalso has qr tag
  • Yes
  • Nohas qr tag. with safety manual and omm
  • a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poorseat cushion needs replaced
  • Good
  • Goodhydraulic lock switch is broken
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Fairpart of service ( change during PM1 )
  • Goodred
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • 3/4
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • Yes
  • Yestrans is wet from top to bottom wash and advise possible suction hose from bottom of hydraulic tank ( should be cover under warranty )
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
101
  • No
  • none
  • Poorcable need adjustment
  • Good
hydraulics
1430
  • No
  • Good
  • Good
  • Fairboom cylinder is leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairboth lift cylinders are leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairtilt cylinder is leaking
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
boom & stick
540
  • Fairhas scratches
  • Fairmovement with pins and bushings boom to swing
  • Fairneeds adjustment has movement
  • Good
  • Good
  • Good
  • Good
  • Fairhas movement in vertical pins upper and lower
  • Good
front bucket
521
  • No
  • 1.5cyd
  • Good
  • Good
  • Good
  • Fairworn on left side almost into to bucket need replaced
  • Good
  • Poorhas movement
  • Good
  • Fairhas movement.
rear bucket
320
  • Yes
  • cat
  • 24"
  • no tag on bucket
  • Good
  • Fairhas movement at h link and lower stick to coupler pins and bushings.
  • Fairhas movement at bucket mounting flange WELD REPAIR
  • Good
  • Good
axles / final drives
1001
  • No
  • Good
  • Good
  • Poorhas grooves in it from transmission guard being bent and hitting drive line
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 56%
  • 12.50-18
  • 19.5-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontcamso2165NoYesYes
Left Rearpaydirt2464NoYesYes
Right Frontgalaxy1753NoYesYes
Right Rearharvest king1745NoYesYes
comments, misc. repairs, general remarks
  • service ( perform PM1 )
  • inspect
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering