Quick Search

CAT 420F2ST

CAT 420F2ST

Year
2017
Working hours
1,213 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Abingdon, MD
+1 540 682 2515
Show phone number
Basic information
BrandCAT 420F2ST
Carter Machinery Company
Categorybackhoe loader
Serial NumberHWC01964
Unit NumberBH420-700
Catalog Number10084656
Year2017
Hours1,213 h
CountryUnited States
LocationAbingdon, United States
Pricing
Price Excluding Tax89,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Controls, JoystickControls, Joystick
Air ConditionerAir Conditioner
EPA LabelEPA Label
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Air Suspension SeatAir Suspension Seat
Differential LockDifferential Lock
Bucket - FrontBucket - Front
Steering - 2 WheelSteering - 2 Wheel
Stick - ExtendedStick - Extended
Radio - AM FM CD RadioRadio - AM FM CD Radio
Controls, LeverControls, Lever
Drive - 2 WheelDrive - 2 Wheel
Pattern ChangerPattern Changer
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1801
  • No
  • Yes
  • Grill trim damaged
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorBroken/cracked in multiple spots
  • Good
  • Good
  • Good
safety items
412
  • Yes
  • Yes
  • Yes
  • No issues
  • Good
  • PoorN/A
  • Good
  • Good
  • PoorN/A
  • Good
  • FairJan-21. Expires soon
gauges, operator station, console
1421
  • Yes
  • No
  • No
  • Headliner damage, missing cab air filter door lock, parts and safety manuals missing
  • Good
  • Good
  • Fair-Cab air filter door latch/lock missing -door handle plastic broken
  • Good
  • Good
  • PoorActive fuel level code apon starting
  • Good
  • FairDamaged in two locations
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • YesOil fill tube leaking at valve cover
  • No
  • No
  • Oil fill tube at valve cover leaking, loud screech noise from belt/pullys when engine shut off
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • 3/4 full
  • N/A
  • Good
  • Good
cooling system
701
  • No
  • Coolant hose leak
  • Good
  • Good
  • Good
  • Good
  • PoorRadiator inlet hose leaking
  • Good
  • Good
  • Good
electrical, starting and charging system
900
  • Yes
  • No
  • No
  • Yes
  • Code 96-4 when machine first started
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1400
  • No
  • Yes
  • No
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • N/A
  • Overall good condition
  • Good
  • Good
hydraulics
1820
  • No
  • -Hose worn, bracket bent and mounted incorrect -rubber grommet missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHose worn, bracket bent and mounted incorrect
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRubber grommet missing
  • Good
  • Good
  • Good
attachments / work tools
100
  • No
  • No
  • No
  • No
  • No
  • No
  • Standard front and rear buckets
  • Good
boom & stick
1100
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
800
  • No
  • 1.4yd3 1007LBS
  • CAT S/N:161005003
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
500
  • No
  • CAT S/N:BL140720249
  • 24inch
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
1100
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • N/A
  • 12.5/80-18
  • Overall good condition
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCamso28/32NoYesNo
Left RearFirestone24/32NoYesNo
Right FrontCamso28/32NoYesNo
Right RearEZ RIDER R-4NoYesNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering