Quick Search

CAT 420F2 E MP

CAT 420F2 E MP

Year
2017
Working hours
817 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
+1 801 978 1673
Show phone number
Basic information
BrandCAT 420F2 E MP
Wheeler Machinery Co.
Categorybackhoe loader
Serial NumberHWC02402
Unit NumberAA006209U
Catalog Number10097357
Year2017
Hours817 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax104,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*420F2 BHL ST, TIER 4, HRC
*AIR CONDITIONER, T4
*CAB, DELUXE
*COLD WEATHER PACKAGE, 120V HRC
*COUNTERWEIGHT, 1015 LBS
*ENGINE, 74.5KW,C4.4 ACERT, T4F
*HYDRAULICS, MP, 6FCN/8BNK, ST
*PRODUCT LINK, CELLULAR, PL641I
*PT, 4WD, STD SHIFT
*RIDE CONTROL
*SEAT, DELUXE FABRIC
*STICK, EXTENDABLE, 14FT
BEACON, MAGNETIC MOUNT
BELT, SEAT, 2" SUSPENSION
GUARD, STABILIZER
INSTRUCTIONS, ANSI
LANE 1 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PRICED 01/04/24 DA
RUST PREVENTATIVE APPLICATOR
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
TIRES, 12.5 80/19.5L-24, FS
WORKLIGHTS (8) HALOGEN LAMPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering