Quick Search

CAT 420F2 HT

CAT 420F2 HT

Year
2020
Working hours
2,179 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Madison, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 420F2 HT
Fabick CAT
Categorybackhoe loader
Serial NumberHWC05898
Unit NumberHWC05898
Catalog Number10006055
Year2020
Hours2,179 h
CountryUnited States
LocationMadison, United States
Pricing
Price Excluding Tax97,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationAIR CONDITIONER, T4
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.4 YD3, PO
CAB, DELUXE
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW,C4.4 ACERT, T4F
FAN
GUARD, STABILIZER
HYDRAULICS, GP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, COMBINED AUX, E-STICK
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
POWERTRAIN, 4WD, POWERSHIFT
PRODUCT LINK, CELLULAR PL641
RADIO, FM BLUETOOTH
RUST PREVENTATIVE APPLICATOR
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 340 80-18/500 70-24, MX
WORKLIGHTS (8) LED LAMPS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
990
  • No
  • No
  • Overall fair appearance
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • FairLeft side is cracked
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • FairBent
  • Fair
  • Good
  • Fair
safety items
500
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • GoodNov 23
gauges, operator station, console
1700
  • Yes
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM/FM
  • Good
  • GoodAir
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Overall good condition
  • Normal
  • None
  • Fair
  • GoodRed/full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
cooling system
800
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • No
  • No
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Overall good condition
  • Good
  • Good
hydraulics
1500
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
boom & stick
810
  • Overall fair-good condition
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
700
  • No
  • 1.25 yard
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
060
  • No
  • 18”
  • Overall fair condition
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
axles / final drives
1200
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 60%
  • 12.5-80-18
  • Overall fair-good condition
  • 19.5LR24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front50NoNoNo
Left Rear60NoNoNo
Right Front50NoNoNo
Right Rear80NoNoNo
comments, misc. repairs, general remarks
  • Overall fair-good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering