Quick Search

CAT 420F E TH

CAT 420F E TH

Year
2015
Working hours
1,050 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
+1 801 978 1673
Show phone number
Basic information
BrandCAT 420F E TH
Wheeler Machinery Co.
Categorybackhoe loader
Serial NumberSKR05142
Unit NumberLKE03809
Catalog Number10121514
Year2015
Hours1,050 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax130,765 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional informationAUX LINES)
BELT, SEAT, 2" SUSPENSION
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLING, QUICK DISCONNECT
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, GP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
LINES, COMBINED AUX, E-STICK
NEW MRKT PRICE 6/1/17 EK (AUTOSHIFT
Online Owner's Manual
PLATE GROUP - BOOM WEAR
PRODUCT LINK, SATELLITE PL321
PT, 4WD, AUTOSHIFT
S/N SKR05142
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
STORAGE, GP-BOX
TIRES 4WD COMBINATION MI/FS
TRANSFER FROM:WYOMING MACHINERY
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering