Quick Search

CAT 420F2IT

CAT 420F2IT

Year
2017
Working hours
2,506 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Scarborigh, ME
+1 7747376569
Show phone number
Basic information
BrandCAT 420F2IT
Milton CAT
Categorybackhoe loader
Serial NumberHWD02077
Unit NumberEQ274178
Catalog Number10095804
Year2017
Hours2,506 h
CountryUnited States
LocationScarborigh, United States
Pricing
Price Excluding Tax95,721 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Emissions Level - EU - IVEmissions Level - EU - IV
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Regulatory Status - CAT_KoreaRegulatory Status - CAT_Korea
Regulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_China ExportRegulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_China Export
Controls, JoystickControls, Joystick
Air ConditionerAir Conditioner
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
CE PlateCE Plate
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Drive - 4 WheelDrive - 4 Wheel
Differential LockDifferential Lock
Ride ControlRide Control
Auxiliary Hydraulics Pressure - Medium PressureAuxiliary Hydraulics Pressure - Medium Pressure
Bucket - FrontBucket - Front
Rear Auxiliary Hydraulics - Medium PressureRear Auxiliary Hydraulics - Medium Pressure
Steering - 2 WheelSteering - 2 Wheel
Stick - ExtendedStick - Extended
Auto ShiftAuto Shift
Controls, LeverControls, Lever
Front CouplerFront Coupler
Front Auxiliary Hydraulics - 3 ValveFront Auxiliary Hydraulics - 3 Valve
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
720
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
engine
100
  • No
  • Yes
  • No
  • No
  • Good
cooling system
100
  • Good
electrical, starting and charging system
300
  • Good
  • Good
  • Good
transmission
220
  • No
  • No
  • Transmission shifts hard. A possibility is it could be because transmission is cold.
  • Fair
  • Good
  • Fair
  • Good
steering
100
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
010
  • Front bucket cutting edge corners are broken off
  • Fair
boom & stick
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
301
  • Yes
  • Corner of cutting edge are broken off.
  • Good
  • Good
  • Poor
  • Good
rear bucket
100
  • 24”
  • No
  • Good
axles / final drives
300
  • No
  • Good
  • Good
  • Good
tires
  • 45%
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone super traction1450%NoNoNo
Left RearFirestone super traction13/3249%NoNoNo
Right FrontFirestone super traction1145%NoNoNo
Right RearFirestone super traction11/3245%NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering