Quick Search

CAT 420F2ST

CAT 420F2ST

Year
2015
Working hours
2,254 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Selma, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT 420F2ST
Quinn Company
Categorybackhoe loader
Serial NumberHWC01018
Unit NumberUC0002495
Catalog Number10082930
Year2015
Hours2,254 h
CountryUnited States
LocationSELMA, United States
Pricing
Price Excluding Tax86,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Stick - ExtendedStick - Extended
Controls, JoystickControls, Joystick
EPA LabelEPA Label
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Air Suspension SeatAir Suspension Seat
Bucket, MPBucket, MP
Differential LockDifferential Lock
Tier 4 FinalTier 4 Final
Rear CouplerRear Coupler
Pattern ChangerPattern Changer
Rear Auxiliary Hydraulics - High PressureRear Auxiliary Hydraulics - High Pressure
Steering - 2 WheelSteering - 2 Wheel
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • No
  • Yes
  • OK
  • Good
  • Good
  • Good
  • GoodMISSING TRAVEL PIN
  • Good02/2024
gauges, operator station, console
1600
  • Yes
  • No
  • No
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAIR TYPE
  • Good
  • Good
engine
800
  • No
  • No
  • YesEPA 2021 NEW ENGINE RED TAG # VP5B99
  • Yes
  • YesNEW ENGINE 466 HRS ON ENGINE
  • No
  • No
  • No
  • No
  • GOOD
  • OK
  • CLEAR
  • Good
  • GoodRED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • 100%
  • OK
  • Good
  • Good
cooling system
800
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • No
  • No
  • No
  • Yes
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSTALL 1870
  • Good
  • Good
  • Good
steering
900
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTORN BOOTS
brake
200
  • No
  • ALL GEARS
  • OK
  • Good
  • Good
hydraulics
1800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
900
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
800
  • No
  • 1.4YDS
  • 151001470
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
500
  • Yes
  • 43024104
  • 24"
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
1200
  • No
  • No
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 100%
  • 12.5/80/18
  • 19.5-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDEERSTONE34100NoNoNo
Left RearGALAXY35100NoNoNo
Right FrontDEERSTONE34100NoNoNo
Right RearGALAXY35100NoNoNo
comments, misc. repairs, general remarks
  • PM 4 @ 2190
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering