Quick Search

CAT 420F2 IT

CAT 420F2 IT

Year
2018
Working hours
1,870 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Milwaukee, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 420F2 IT
Fabick CAT
Categorybackhoe loader
Serial NumberHWD02248
Unit NumberHWD02248
Catalog Number10056432
Year2018
Hours1,870 h
CountryUnited States
LocationMilwaukee, United States
Pricing
Price Excluding Tax118,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
EngineEngine
Additional information24" REAR BUCKET
AIR CONDITIONER, T4
BELT, SEAT, 2" SUSPENSION
BUCKET, GP, 95", 1.3YD3
BUCKET, HOE, (NONE)
CAB, DELUXE
CLEAN EMISS MOD - T4F
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 74.5KW,C4.4 ACERT, T4F
HYDRAULICS, MP, 6
INSTRUCTIONS, ANSI
LINES, COMBINED AUX, E-STICK
Online Owner's Manual
PRODUCT LINK, CELLULAR, PL641I
PT, 4WD, AUTOSHIFT
RADIO & CD PLAYER
SEAT, DELUXE FABRIC
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 12.5 80/19.5L-24,GY
TRAMSMISSION AND DRIVE LINE
WORKLIGHTS (8) HALOGEN LAMPS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1080
  • Yes
  • Overall fair-good appearance
  • Good
  • Good
  • Fair
  • FairSome rust on guard
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • FairSurface rust
  • Good
  • Fair
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • GoodNov 21
gauges, operator station, console
1700
  • Yes
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM/FM
  • Good
  • GoodAir
  • Good
  • Good
engine
620
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Overall good condition
  • Normal
  • None
  • Fair
  • GoodRed
  • Good
  • FairSome surface rust
  • Good
  • Good
  • Good
  • Good
emissions
  • No
cooling system
800
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • Yes
  • No
  • No
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Overall good condition
  • Good
  • Good
hydraulics
1710
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
810
  • Overall good condition
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
700
  • Yes
  • 1.5 yard
  • Overall good condition Slight play in coupler
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
060
  • No
  • Cat
  • 18”
  • Overall fair condition
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
axles / final drives
1200
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 35%
  • 12.5/80-18
  • Overall fair condition
  • 19.5-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGoodyear40NoYesNo
Left RearGoodyear30NoYesNo
Right FrontGoodyear40NoYesNo
Right RearGoodyear30NoYesNo
comments, misc. repairs, general remarks
  • Overall fair-good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering