Quick Search

CAT 420F 4WDE

CAT 420F 4WDE

Year
2014
Working hours
3,212 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Windsor, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 420F 4WDE
WAGNER EQUIPMENT CO.
Categorybackhoe loader
Serial NumberSKR04225
Unit Number517989
Catalog Number10095419
Year2014
Hours3,212 h
CountryUnited States
LocationWindsor, United States
Pricing
Price Excluding Tax69,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional information2014 CATERPILLAR 420F 4WDE BKHOE
3212/12/15/23
AM-FM,RADIO,CD, 2WD/4WD, R-T-D
AS IS / AS RECEIVED
BATTERIES 880CCA, 150AMP SYS
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.25 CYD
BUCKET-HD ROCK,24"7.0 CFT (WORN)
CAB,DELUXE,AC,HEAT,DEF,ROPS-FOPS
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MANUAL, DUAL LOCK
CUTTING EDGE, TWO PIECE
DIFFERENTIAL,LOCK W/JOYSTICK
DISC BRAKES, LCD GAUGE CLUSTER
ENGINE, 74.5KW, C4.4 DITA, T4I
EPA LABEL,WASHER-WIPERS, FRT/RR
FENDERS,REAR,STEEL, TRAVEL ALARM
GUARD, STABILIZER
HAND & FOOT THROTTLE, HEADLINER,
HYDRAULICS, GP, 6FCN/8BNK, ST
LIGHTING,HALOGEN, WORK & SIGNAL
Online Owner's Manual
PATTERN CHANGER, BOOM LOCK,
PILOT JOYSTICK CONTROLS,
PRODUCT LINK,READY
PT, 4WD, STD SHIFT
REARVIEW MIRROR, 12V PWR PORTS
SEAT,AIR SUSP.,CLOTH W/3" BELT
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES,12.5/80-18 VARIED %
TIRES,19.5L-24 VARIED %
TRANSMISSION,PWR SHUTTLE, AESC
TRANSPORT TIE DOWNS, FLOOR MAT,
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1611
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorEntire grill frame has been bent upwards 4 to 6 inches
  • Good
  • Good
  • FairBoth steps bent
safety items
401
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • PoorExpired
gauges, operator station, console
1421
  • Yes
  • No
  • Yes
  • FairDoes not get very cold
  • FairLoader control boot is broken and separated
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorDome light not illuminating
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Active service code
  • No smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
100
  • No
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
611
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • PoorNot reporting
  • Good
  • Good
  • FairOne flood in front and one flood in rear not illuminating
transmission
1400
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
1431
  • Yes
  • Fluid level low
  • Good
  • FairSlow leak in one of the valves
  • Good
  • PoorNot working. Leveling bar missing.
  • FairLeaking out of wiper seal
  • Good
  • FairLeaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
801
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor1/4 inch of vertical play on bucket end. Half inch gap on sides, needs shimmed. Retainer pin missing
  • Good
  • Good
  • Good
front bucket
700
  • No
  • 1.25yd.
  • 140702692
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
230
  • Yes
  • No ID tag
  • 24"
  • Good
  • FairBucket to coupler connection very loose.
  • FairRetainer pins missing, replaced with nails.
  • Good
  • Fair12 missing, adapter very worn.
axles / final drives
1200
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • All four tires at different tread life. Right rear is probably the most worn at 20% remaining.
  • 12.5/80–18
  • 19.5 L – 24
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering