Quick Search

CAT 420F2

CAT 420F2

Year
2016
Working hours
1,835 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Fresno, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT 420F2
Quinn Company
Categorybackhoe loader
Serial NumberHWC01854
Unit NumberCCU001009
Catalog Number10082912
Year2016
Hours1,835 h
CountryUnited States
LocationFRESNO, United States
Pricing
Price Excluding Tax91,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional information**DEALER TRADE-HOLT OF CA**
BATTERY, HEAVY DUTY
BUCKET, HOE, (NONE)
BUCKET-MP, 1.3 YD3, PO
CANOPY, BASE
COUNTERWEIGHT, 1015 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW,C4.4 ACERT, T4F
HYDRAULICS, MP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, COMBINED AUX, E-STICK
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PRODUCT LINK, CELLULAR, PL641I
PT, 4WD, STD SHIFT
RADIO READY HEADLINER, CANOPY
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 3" SUSPENSION
SEAT, VINYL
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 12.5 80/19.5L-24, FS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • No
  • Yes
  • OK
  • Good
  • Good
  • Good
  • GoodMISSING TRAVEL PIN
  • GoodAUG 2023
gauges, operator station, console
1200
  • Yes
  • No
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAIR
  • Good
engine
900
  • No
  • No
  • YesEPA 2016 TIER 4 FINAL RED TAG # EM3T78
  • Yes
  • No
  • No
  • No
  • No
  • GOOD
  • OK
  • OK CLEAR
  • GoodNEW
  • GoodRED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • FULL
  • Good
  • Good
cooling system
800
  • No
  • GOO
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • NoLOGGED CODE.
  • No
  • No
  • Yes
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • Yes
  • No
  • No
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBUCKET WILL MOVE
  • Good
  • Good
  • GoodSTALL 2 GEAR 2000
  • Good
  • Good
  • Good
steering
900
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • SERVICE OK
  • Good
  • Good
hydraulics
1800
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
900
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
800
  • 1.35YDS
  • 160802008 CAT
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
500
  • Yes
  • K48940
  • 24"
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
1200
  • No
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 90%
  • 12.5/80/18
  • OK
  • 19.5-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontEBT32100NoNoNo
Left RearFIRESTONE2681NoNoNo
Right FrontEBT32100NoNoNo
Right RearFIRESTONE2681NoNoNo
comments, misc. repairs, general remarks
  • PM 4 @ 1819
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering