Quick Search

CAT 420F2

CAT 420F2

Year
2018
Working hours
3,603 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Show phone number
Basic information
BrandCAT 420F2
Carolina CAT
Categorybackhoe loader
Serial NumberHWC03143
Unit NumberTHWC3143
Catalog Number10089538
Year2018
Hours3,603 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax65,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCANOPY • 36" GP BUCKET • 89" BUCKET • STANDARD STICK • 4WD • ULTRA LOW SULFUR DIESEL FUEL

BATTERY, HEAVY DUTY
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.4 YD3, PO
BUCKET-HD, 24", 6.2 FT3
CANOPY, BASE
COUNTERWEIGHT, 530 LBS
CUTTING EDGE, TWO PIECE
ENGINE SN#W7N34664
ENGINE, 74.5KW,C4.4 ACERT, T4F
HYDRAULICS, GP, 5FCN/7BNK, ST
INSTRUCTIONS, ANSI
LANE 3 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PL631E
PT, 4WD, STD SHIFT
RUST PREVENTATIVE APPLICATOR
SEAT, VINYL
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
TIRES, 12.5 80/19.5L-24, GY
WORKLIGHTS (8) HALOGEN LAMPS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1031
  • YesClean and degrease
  • No
  • Good
  • Good
  • PoorEngine oil pan guard is bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOne hood shock is missing
  • Good
  • GoodFdaed
  • FairGrill dents
  • Good
  • FairSteps bent on both sides
safety items
301
  • YesOrops
  • Yes
  • Good
  • Good
  • Good
  • Poor2017 _out of date
gauges, operator station, console
710
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBottom cushion cracks and torn
  • Good
  • Good
engine
510
  • No
  • No
  • Yes
  • Yes
  • No
  • YesCheck where the oil fill goes into the valve cover _ Leak residue
  • No
  • N
  • GoodRed
  • Good
  • FairStack dent
  • Good
  • Good
  • Good
cooling system
610
  • FairBelt cracking _replace
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight front worklight inop
transmission
410
  • Good
  • Good
  • FairOil leaking and running down the transmission _ Clean and check _ Possibly pump area
  • Good
  • Good
steering
500
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1111
  • Good
  • Good
  • PoorArm loose going up the loader arms
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOil in the pump _trans area _Clean and check
  • Good
  • Good
  • Good
  • Good
boom & stick
431
  • Good
  • FairPlay swing and lower bushings
  • PoorBushings worn out at the bottom _ Rubber pads and metal supports are worn
  • Good
  • FairShim the bucket _ Bushings have play
  • Good
  • FairPlay in the bushings
  • Good
front bucket
401
  • 89.1"
  • Good
  • Good
  • Good
  • PoorCrack at the welds on the cross tubes
  • Good
rear bucket
211
  • Cat
  • 36"
  • FairCouple wear bars worn through
  • GoodShim
  • Good
  • PoorWorn _replace
axles / final drives
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 12.5/80/18
  • 19.5l24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGoodyear65No
Left RearGoodyear70No
Right FrontGoodyear65No
Right RearGoodyear70No
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering