Quick Search

CAT 420F2 AE4

CAT 420F2 AE4

Year
2020
Working hours
1,076 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Brownfield, TX
+1 806 677 5867
Show phone number
Basic information
BrandCAT 420F2 AE4
WARREN CAT - MIDLAND
Categorybackhoe loader
Serial NumberHWC05959
Unit NumberU138068
Catalog Number10088989
Year2020
Hours1,076 h
CountryUnited States
LocationBROWNFIELD, United States
Pricing
Price Excluding Tax108,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional informationAIR CONDITIONER, T4
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.4 YD3, PO
BUCKET-ROCK, HD, 24", 7.0 FT3
CAB, DELUXE
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW,C4.4 ACERT, T4F
FAN
GUARD, STABILIZER
HYDRAULICS, GP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, COMBINED AUX, E-STICK
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
POWERTRAIN, 4WD, POWERSHIFT
PRODUCT LINK, CELLULAR PL641
RADIO, FM BLUETOOTH
RUST PREVENTATIVE APPLICATOR
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 340 80-18/500 70-24, MX
WORKLIGHTS (8) LED LAMPS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1410
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFaded
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodFEB 2020
gauges, operator station, console
1600
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBoth work, rear blade damaged
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • GoodRED
  • Good
  • Good
  • Good
  • Good
  • Good1000 hr service completed at 1,072 hours
  • Good
  • Good
emissions
100
  • No
  • Good
cooling system
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
1300
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
800
  • Good
  • Good
  • Good
  • GoodSmall E stick slack-ok
  • Good
  • Good
  • Good
  • Good
front bucket
510
  • No
  • 1.4yd3
  • Good
  • Good
  • Good
  • Fair40% can turn
  • Good
  • Good
rear bucket
500
  • 24"
  • Good
  • Goodsmall slack
  • Good
  • Good
  • Good75%
axles / final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 12.5/80-18
  • 19.5L24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin18/3240%NoYesNo
Left RearMichelin28/3280%NoNoNo
Right FrontMichelin18/3240%NoYesNo
Right RearMichelin27/3280%NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering