Quick Search

CAT 420F2 HCR

CAT 420F2 HCR

Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Worland, WY
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 420F2 HCR
Tractor & Equipment Co.
Categorybackhoe loader
Serial NumberHWC03576
Unit Number24G0352
Catalog Number10102832
Year2018
CountryUnited States
LocationWorland, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
Controls, JoystickControls, Joystick
Air ConditionerAir Conditioner
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Air Suspension SeatAir Suspension Seat
Drive - 4 WheelDrive - 4 Wheel
Differential LockDifferential Lock
Ride ControlRide Control
Thumb Type - HydraulicThumb Type - Hydraulic
RadioRadio
Stick - ExtendedStick - Extended
Pattern ChangerPattern Changer
BucketBucket
Rear Auxiliary HydraulicsRear Auxiliary Hydraulics
Additional informationThe control valve has now been fixed by T&E Techs

2018 CAT 420F2 BACKHOE LOADER
AS IS, AS EQUIPPED
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1320
  • Yesstandard
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft front minor dent- sell as is
  • Good
  • Good
  • Good
  • GoodNormal minor wear
  • Good
  • Good
  • Good
  • FairLeft cab entry minor bent- sell as is.
safety items
200
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1110
  • Nice non-smoker cab interior.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairnormal wear
engine
100
  • No
  • Yes
  • No
  • No
  • GoodCold started well- normal power
emissions
  • Recent DEF system service
cooling system
600
  • Goodnormal wear
  • Good
  • Good
  • Goodnormal wear
  • Good
  • Good
electrical, starting and charging system
201
  • PoorWeak on 4-18-2024 at Worland store
  • Good
  • Good
transmission
500
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • GoodShifted well in all ranges
  • Good
steering
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRecent new loader control valve
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
720
  • Good
  • Good
  • FairStandard level one service due
  • FairLeft rear out rigger frame has mount weld repair and pin is galled.
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
610
  • Good
  • Good
  • Good
  • Fairnormal wear
  • Good
  • Good
  • Good
rear bucket
500
  • Yesmanual style- 24 inch bucket
  • Good
  • Goodnormal wear
  • Good
  • Good
  • Good
axles / final drives
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 15/32 avg tread depth- 40%
  • 25/32 tread depth- above 50%
comments, misc. repairs, general remarks
  • Hyd thumb- combined Hyd with thumb wheel control.
  • Cat ET attached under Features- Files tab
  • 4587273 / 6257354-00 / NOV2021 / W7N41911 = past svc codes.
  • Worland store update on 4-18-2024
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering