Quick Search

CAT 420F ST

CAT 420F ST

Year
2012
Working hours
3,007 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ALTORFER INDUSTRIES
Oglesby, IL
+1 319 531 0379
Show phone number
Basic information
BrandCAT 420F ST
Altorfer Industries
Categorybackhoe loader
Serial NumberSKR00542
Unit NumberUN00530
Catalog Number10092229
Year2012
Hours3,007 h
CountryUnited States
LocationOglesby, United States
Pricing
Price Excluding Tax63,250 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
4-WHEEL DRIVE4-WHEEL DRIVE
AIR CONDITIONERAIR CONDITIONER
STICK, EXTENDEDSTICK, EXTENDED
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
BEACONBEACON
BUCKET, GPBUCKET, GP
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BUCKET, REARBUCKET, REAR
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
FORKSFORKS
Additional informationInspection as of 1-31-22 at 2937 hrs.

24" Tooth and 48" DC Rear Buckets Included
AIR SUSPENSION SEAT
DIFFERENTIAL LOCK
FRONT AUXILIARY HYDRAULICS
FRONT COUPLER
IT FRONT QUICK COUPLER
Online Owner's Manual
PATTERN CHANGER
REAR COUPLER
TIER 4 INTERIM
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1340
  • Good
  • Good
  • Fairit is scuffed up. Minor
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairpanels are faded, hood has some rock chips. Minor
  • Good
  • Good
  • Good
  • Fairthe left side step is bent some. Minor
safety items
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMar-12
gauges, operator station, console
1510
  • Good
  • Fairthe dash panel on right side is loose. Minor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • GoodElc
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • GoodBelt
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2030 rpm was stall.
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • 2nd
  • Good
  • Good
hydraulics
1700
  • No
  • 510 3675
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
720
  • Good
  • Fairthere is a little movement in the joint.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairthere is a little movement in both upper and lowe joints.
  • Good
front bucket
700
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
510
  • YesManual rear quick coupler
  • 24" Tooth Bucket and 48" DC Bucket Included with Machine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairthe teeth are getting rounded.
axles / final drives
1200
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 12.5/80R-18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDeestone3060NoNoNo
Left RearBKT3585NoNoNo
Right FrontDeestone3060NoNoNo
Right RearBKT3585NoNoNo
comments, misc. repairs, general remarks
  • ST Machine with IT Front Quick Coupler Added
  • Sale Price Includes front GP bucket and forks, also includes 24" tooth bucket and 48" DC bucket
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering