Quick Search

CAT 420E E

CAT 420E E

Year
2011
Working hours
1,000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Hurricane, UT
+1 801 978 1673
Show phone number
Basic information
BrandCAT 420E E
Wheeler Machinery Co.
Categorybackhoe loader
Serial NumberDJL01165
Unit NumberAA005572
Catalog Number10116686
Year2011
Hours1,000 h
CountryUnited States
LocationHurricane, United States
Pricing
Price Excluding Tax71,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*420E BHL ST ACERT TIER 3 14FT
*BATTERY, HEAVY DUTY
*CAB, DELUXE W/AC
*COUNTERWEIGHT, 1075 LBS
*E-STICK
*HEATER, ENGINE COOLANT, 120V
*HYDRAULICS, BH, 6 FUNCTION
*HYDRAULICS,LOADER,MULTI PURP.
*POWERTRAIN,93 HP,4WD,STD SHIFT
*RIDE CONTROL
BELT, SEAT, 2" SUSPENSION
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRICED 06/24/22 KR
PROTECTION,SHIP&STORE STANDARD
STABILIZER PADS, STREET
TIRES 4WD BIAS FIRESTONE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering