Quick Search

CAT 420E

CAT 420E

Year
2010
Working hours
3,671 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Call Foley, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 420E
Foley Equipment Company
Categorybackhoe loader
Serial NumberPRA01651
Unit Number24B127
Catalog Number10104885
Year2010
Hours3,671 h
CountryUnited States
LocationCall Foley, United States
Pricing
Price Excluding Tax68,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional information.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

ANTIFREEZE, -50C (-58F)
BATTERY, HEAVY DUTY
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.25 CYD
CAB, DELUXE W/AC
COUNTERWEIGHT, 510 LBS
COUPLING, QUICK DISCONNECT
CUTTING EDGE, TWO PIECE
DOMESTIC TRUCK
FAULTS INCLUDING SAFETY ITEMS
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, BH, 6 FUNCTION
HYDRAULICS,LOADER,MULTI PURP.
INSTRUCTIONS, ANSI
LINES, COMBINED AUX, E-STICK
LOCK, VANDALISM
MACHINE IS SOLD AS IS, WHERE IS,
MANUALS, ENGLISH
Online Owner's Manual
PARTS BOOK, PAPER
PINS, SPARE
PLATE GROUP - BOOM WEAR
POWERTRAIN,93 HP,4WD,STD SHIFT
STABILIZER PADS,FLIP W/GUARD
TIRES, 4WD RADIAL MICHELIN
WITH ALL KNOWN AND UNKNOWN
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1060
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairCracked at top of side panels, usable
  • Good
  • Good
  • Good
  • FairDamaged at nose
  • Good
  • GoodFor age
  • FairEngine side panels cracked at the top, usable
  • FairHole on screen
  • FairWorn
  • Good
  • FairSlightly bent, usable
gauges, operator station, console
1150
  • Yes
  • Too cold to test
  • FairRear controls are worn, boot coming off on front bucket control, Usable
  • Good
  • Good
  • FairSmall tear
  • Good
  • FairFront glass cracked, partially obstructing view. Seal on rear glass coming off
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairArmrest worn
  • Good
  • Good
  • FairWasher pump not heard
safety items
311
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • PoorCable broken for boom lock
  • FairSeatbelt is out of date but present.
engine
710
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Ok
  • Ok
  • Good
  • Good
  • Good
  • Good
  • FairSlight buildup at injector
  • Good
  • Good
  • Good
cooling system
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairRight Rear blinker non functioning.
transmission
1200
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHave been replaced
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
1511
  • No
  • Good
  • Good
  • GoodHas some buildup around seal
  • PoorNot working
  • Good
  • Good
  • Good
  • FairSome worn down to braiding, no leaks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
610
  • Ok
  • 88”
  • Good
  • Good
  • FairRight side dented, usable. Hooks welded on top
  • Good
  • Good
  • Good
  • Good
boom & stick
531
  • Good
  • FairWear is present at turret, usable.
  • FairWorn shims, still usable
  • FairPads worn
  • Good
  • Good
  • Good
  • Good
  • PoorCable broken
rear bucket
  • Yes
axles / final drives
1200
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 75 on front 50 on rear
  • 340/80R18
  • 500/70R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin2875NoNoNo
Left RearMichelin2450NoYesNo
Right FrontMichelin3075NoNoNo
Right RearMichelin2350NoYesYes
comments, misc. repairs, general remarks
  • MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering