Quick Search

CAT 420 E

CAT 420 E

Year
2021
Working hours
630 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 420 E
Wheeler Machinery Co.
Categorybackhoe loader
Serial NumberH8T00698
Unit NumberAA008098
Catalog Number10110122
Year2021
Hours630 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax129,575 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional informationAIR CONDITIONER, T4F
AUTO-UP STABILIZERS
BELT, SEAT, 2" SUSPENSION
CAB, DELUXE
COLD WEATHER PACKAGE, 120V
COUNTERWEIGHT, 1015 LBS
DISPLAY, TOUCH SCREEN
ENGINE, 82KW, C3.6 DITA, T4F
FAN
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
LANE 3 ORDER
LOADER BUCKET PINS
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PRICED NEW 01/06/21 EK
PRODUCT LINK, CELLULAR, PLE643
PT, 4WD/2WS, POWERSHIFT
RUST PREVENTATIVE APPLICATOR
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STANDARD RADIO (12V)
STICK, EXTENDABLE, 14FT
TIRES, 12.5 80/19.5L-24, GY
WORKLIGHTS (8) HALOGEN LAMPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering