Quick Search

CAT 420E ST

CAT 420E ST

Year
2010
Working hours
2,407 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ALTORFER INDUSTRIES
Mokena, IL
+1 319 531 0379
Show phone number
Basic information
BrandCAT 420E ST
Altorfer Industries
Categorybackhoe loader
Serial NumberPRA01370
Unit NumberUN00598
Catalog Number10106362
Year2010
Hours2,407 h
CountryUnited States
LocationMokena, United States
Pricing
Price Excluding Tax68,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics Pressure - Medium PressureAuxiliary Hydraulics Pressure - Medium Pressure
Drive - 4 WheelDrive - 4 Wheel
ROPS - EnclosedROPS - Enclosed
Stick - ExtendedStick - Extended
Controls, JoystickControls, Joystick
Engine EnclosuresEngine Enclosures
LightingLighting
BeaconBeacon
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
Bucket - FrontBucket - Front
Rear Auxiliary Hydraulics - Medium PressureRear Auxiliary Hydraulics - Medium Pressure
Steering - 2 WheelSteering - 2 Wheel
Differential LockDifferential Lock
Ride ControlRide Control
Rear CouplerRear Coupler
Pattern ChangerPattern Changer
Additional informationPhotos as of 1-31-24 with 2,407 hours. Inspection pictures taken 11-16-23 at 2395 hrs.

AUTO LUBE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1410
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBent
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1520
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM FM
  • FairMinor wear
  • GoodAir
  • Good
  • FairRear wiper bent
engine
710
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • None
  • Good
  • GoodELC
  • Good
  • Good
  • FairInjector weeping
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1000
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
1520
  • No
  • Good
  • Good
  • FairWeeping at rod seal
  • Good
  • Good
  • Good
  • FairMinor scuffs and gouges
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
810
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor movement
  • Good
  • Good
  • Good
front bucket
610
  • No
  • 1.4 yd³
  • CAT
  • Good
  • Good
  • FairMinor bend / dent
  • Good
  • Good
  • Good
  • Good
rear bucket
420
  • YesManual
  • 24"
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • FairWorn
axles / final drives
1200
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 65%
  • 12.5/80-18
  • 19.5L24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBKT2875NoNoNo
Left RearGalaxy3280NoNoNo
Right FrontSolideal2050NoNoNo
Right RearGalaxy3075NoNoNo
comments, misc. repairs, general remarks
  • Inspected 11-16-23 at 2395 hrs.
  • Machine runs, drives and operates as it should. Decent overall condition.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering