Quick Search

CAT 420E IT E

CAT 420E IT E

Year
2008
Working hours
3,007 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 420E IT E
Wheeler Machinery Co.
Categorybackhoe loader
Serial NumberPHC00193
Unit NumberLKE00692U
Catalog Number10043890
Year2008
Hours3,007 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax78,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationBATTERY, HEAVY DUTY
BELT, SEAT, 2" SUSPENSION
CAB, DELUXE W/AC
CONTROL, IT AUX ATTACHMENTS
COUNTERWEIGHT, 1075 LBS
COUPLING, QUICK DISCONNECT
DOMESTIC TRUCK
E-STICK
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, BH, 6 FUNCTION
INSTRUCTIONS, ANSI
LOCK, VANDALISM, PARALLEL LIFT
MANUALS, ENGLISH
Online Owner's Manual
PLATE GROUP - BOOM WEAR
POWERTRAIN,93 HP,4WD,STD SHIFT
PRICED 01/05/24 KR PRICED 01/12/15 CR
STABILIZER PADS,FLIP W/GUARD
TIRES 4WD FLOTATION, FIRESTONE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering