Quick Search

CAT 416-07

CAT 416-07

Year
2023
Working hours
302 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Great Bend, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 416-07
Foley Equipment Company
Categorybackhoe loader
Serial NumberH8P01256
Unit Number3CR8521
Catalog Number10078008
Year2023
Hours302 h
CountryUnited States
LocationGREAT BEND, United States
Pricing
Price Excluding Tax121,230 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2023 MODEL
AIR CONDITIONER, T4F
BELT, SEAT, 2" SUSPENSION
BUCKET, LOADER (NONE)
CAB, STANDARD
COLD WEATHER PACKAGE, 120V
COUNTERWEIGHT, 1015 LBS
COUPLING,QD,THREADED WITH CAPS
DISPLAY, STANDARD
ENGINE, 70KW, C3.6 DITA, T4F
HYDRAULICS GP, 6FCN/8BNK, PT
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, COMBINED AUX, E-STICK
LOADER BUCKET PINS
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PLE643
PT, 4WD/2WS STD SHIFT, PILOT
RUST PREVENTATIVE APPLICATOR
SEAT, FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STANDARD RADIO (12V)
STICK, EXTENDABLE, 14FT, PILOT
TIRES, 340 80-18/500 70-24, MX
WORKLIGHTS (8) HALOGEN LAMPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering