Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
backhoe loader
CAT
Quick Search
Contact dealer
CAT 416C
2000
8233 Hours
FOLEY, INC.
Brand
CAT 416C
Category
backhoe loader
Serial Number
1WR09798
Unit Number
EQ000008010
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 416C
Home
Construction
backhoe loader
CAT
CAT 416C
Year
2000
Working hours
8,233 h
Print
Add to favorites
‹
›
×
Videos of CAT 416C
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
31,000
FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 416C
Foley Inc.
Category
backhoe loader
Serial Number
1WR09798
Unit Number
EQ000008010
Catalog Number
10080058
Year
2000
Hours
8,233 h
Country
United States
Location
MONROE, United States
Pricing
Price Excluding Tax
31,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
LIGHTING
LIGHTING
ENGINE ENCLOSURES
ENGINE ENCLOSURES
BUCKET, GP
BUCKET, GP
4-WHEEL DRIVE
4-WHEEL DRIVE
STICK, EXTENDED
STICK, EXTENDED
BUCKET, REAR
BUCKET, REAR
CONTROLS, LEVER
CONTROLS, LEVER
Additional information
AS-IS SALE
TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.
COUNTER WEIGHT
DIFFERENTIAL LOCK
FRONT AUXILIARY HYDRAULICS
FRONT COUPLER
Online Owner's Manual
REAR COUPLER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
6
10
0
cleaning required
Yes
s.o.s. taken
No
battery box
Fair
NOTE, PLATE+WELD REPAIRS ALSO WOOD ADDED FOR FLOOR.
cab or canopy
Fair
BOTH CAB DOORS BOTTOM RUST, SOME FLOOR SURFACE RUST.
counterweight
Good
crankcase guard / transmission guard
Good
decals
Fair
FADED.
engine enclosures
Fair
SURFACE RUST.
fenders
Fair
SOME UNDER REAR FENDERS SURFACE RUST.
fuel tank
Good
grab irons
Good
hood
Fair
LEFT SIDE HOOD CRACKED.
main frame welds
Good
paint
Fair
FADED.
radiator grill
Fair
COUPLE SMALL DENTS.
rubber bumpers
Fair
1 BUMPER FELL OFF.
sheet metal
Fair
SURFACE RUST.
steps / ladder
Good
safety items
2
0
1
back up alarm
Good
horn
Good
parking brake - safety items
Poor
N/G NOT WORKING.
gauges, operator station, console
5
7
1
dash console
Good
door latches / seals
Fair
DOOR OPEN CLYS WEAK.
ems panel / warnings
Good
floor boards / mats
Fair
SURFACE RUST.
gauges
Good
glass/mirrors
Fair
WINDSHIELD CRACKED+BROKE N/G.
headliner
Good
heater / defroster
Fair
2 VENTS N/G.
meter replaced / working
Good
seat cushion / arm rest
Poor
N/G.
seat suspension type / condition
Fair
BAG LEAKS.
switches
Fair
LABELS FADED.
windshield wipers
Fair
REAR WIPER N/G.
engine
7
1
0
blow by
No
compression in radiator
No
fluid levels ok?
Yes
knocking
No
oil leaks
Yes
2 INJECTORS, BELLHOUSING, VALVE COVER, CLASS 2 OIL LEAKS.
water in oil
No
notes - engine
NOTE, ALSO ENG OIL FILTER HOUSING CLASS 2 OIL LEAKS.
air cleaners
Good
anti-freeze color / level
Good
engine supports
Good
exhaust / muffler / stack
Good
fuel injection system
Fair
2 INJECTORS CLASS 2 OIL LEAKS.
governor / control
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
8
0
0
leaks - cooling system
No
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive / type
Good
hoses
Good
radiator
Good
shroud / guards
Good
water pump
Good
electrical, starting and charging system
4
2
0
active codes
No
signal lights
Yes
alternator
Good
batteries / cables
Good
electrical battery box
Fair
NOTE, PLATE+WELD REPAIRS ALSO WOOD ADDED FOR FLOOR.
starter
Good
wiring
Good
work lights
Fair
2 FLOODS N/G, 2 FRT FLASHERS N/G.
transmission
9
1
0
four speed shuttle
Yes
4 SPEED FLOOR SHIFT.
leaks - transmission
No
transmission - noisy
No
case
Good
controls
Good
cooler
Good
lines / fittings - transmission
Fair
NOTE, TRANS DIPSTICK BROKE N/G.
operating condition - transmission
Good
pump
Good
temp / pressure gauges
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
valves
Good
steering
8
2
0
front axle - steering
Good
hand metering unit
Good
lines / fittings - steering
Good
steering column / tilt
Fair
TILT WHEEL CLY WEAK.
steering cylinder
Good
steering linkage
Good
steering operating condition
Good
steering pump
Good
tie rods / rod ends
Fair
SOME WEAR AT TIE ROD ENDS.
wheel / joystick
Good
brake
1
0
1
leaks - brake
Yes
POSSIBLE, REAR AXLE BRAKES CLASS 2 LEAKS AT REAR DIFF.?
parking brake operation
Poor
N/G.
service brake operation
Good
hydraulics
7
9
1
leaks - hydraulics
Yes
SEVERAL LEAKS.
backhoe control valve
Good
boom cylinder
Fair
CLASS 2 OIL LEAK.
bucket & hoist kickout
Poor
N/G.
bucket cylinder
Fair
CLASS 2 OIL LEAK.
control linkage
Fair
SOME PLAY AT HYD CONTROL LINKAGE.
extended stick cylinder
Good
front loader auxiliary
Good
hose lines
Fair
1 TOP BOOM TUBE BENT, BOTH SIDES STICK HOSES PEELED.
lift cylinders
Good
loader valve
Good
out rigger cylinder
Fair
LEFT STAB CLY CLASS 2 OIL LEAKS.
overall operating condition - hydraulics
Good
pumps
Fair
HYD PUMP CLASS 2 OIL LEAKS.
stick cylinder
Fair
CLASS 2 OIL LEAK.
swing cylinder
Fair
1 SWING CLY CLASS 1 LEAK.
tank / sight glass / cap
Good
tilt cylinder
Fair
1 TILT CLY CLASS 2 LEAKS, 1 TILT CLY CLASS 1 LEAKS.
boom & stick
1
7
1
boom
Fair
CURVE GOUGES.
boom pins & bushings
Fair
WEAR AT REAR BOOM MOUNTING PINS+BUSHINGS.
e stick condition
Fair
WEAR AT PADS+SHIMS.
outriggers
Fair
SOME WEAR AT MOUNTING PINS.
stick
Fair
INNER STICK AREA BOWED OUT+SPLIT.?
stick pins & bushings
Fair
WEAR AT STICK BOTTOM PIN+BUSHINGS.
swing lock
Good
swing pivot
Fair
WEAR AT MOUNTING PINS+BUSHINGS. NOTE TOP EAR BENT.
transport lock
Poor
BROKE N/G.
front bucket
3
1
2
front bucket quick coupler
Yes
HYD.
bucket capacity
GP.
bucket bottom
Poor
WORN, THIN, LARGE SPLITS. N/G.
bucket floor
Poor
N/G.
cutting edges
Good
loader frame
Good
loader pins & bushings
Good
tilt linkage
Fair
WEAR AT TILT LINKAGE PINS+BUSHINGS.
rear bucket
2
2
0
quick coupler
Yes
MANUAL, SOME WEAR AT COUPLER MOUNTING TO BUCKET AREA.
bucket width
24 INCH.
bucket bottom - rear bucket
Good
bucket linkage
Fair
WEAR AT REAR BUCKET LINKAGE PINS+BUSHINGS.
bucket sides - rear bucket
Good
teeth / adapters - rear bucket
Fair
1 TOOTH+SHANK N/G.
axles / final drives
9
1
0
leaks
Yes
NOTE, ALSO POSSIBLE CLASS 1 LEAK AT LEFT REAR AXLE SEAL.
magnetic plugs removed & checked?
No
differential lock / operation
Good
HAS DIFF LOCK.
differential supports
Good
differentials
Good
drive shaft
Good
four wheel drive operation
Good
front axle
Good
front final drives
Good
rear axle
Fair
NOTE, POSSIBLE CLASS 2 LEAKS AT BRAKES OR AXLE MOUNTINGS.
universal joints
Good
wheel lugs & rims
Good
tires
Spare
No
Front Tire Size
12.5/80/18
Notes - TIRES
NOTE, LEFT REAR TIRE LOW ON AIR.
Rear Tire Size
19.5L24
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
DEESTONE
35
No
No
No
Left Rear
MRF
10
No
No
No
Right Front
DEESTONE
35
No
No
No
Right Rear
MRF
5
No
No
No
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 416C on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.