Quick Search

CAT 415 IL

CAT 415 IL

Year
2023
Working hours
627 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Hurricane, UT
Basic information
BrandCAT 415 IL
Wheeler Machinery Co.
Categorybackhoe loader
Serial NumberH6L00568
Unit NumberBCP01252
Catalog Number10058358
Year2023
Hours627 h
CountryUnited States
LocationHurricane, United States
Pricing
Price Excluding Tax122,350 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CanopyCanopy
Additional information415IL LANE 3 ZCON
BOX, BLADE/SCARIFIER
COLD WEATHER PACKAGE, 120V
COUNTERWEIGHT, 530 LBS
FAN, STANDARD CAB/ CANOPY
HITCH 3 POINT
HYDRAULICS, MP, 3FCN/5BNK
INSTRUCTIONS, ANSI
LANE 3 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRICED NEW 03/29/23 EK
PRODUCT LINK, CELLULAR, PLE643
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 3" SUSPENSION
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TIRES,12.5 80/16.9-24, GY/TI
WORKLIGHTS (4) HALOGEN LAMPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering