Quick Search

CAT 420-07

CAT 420-07

Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Billings, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 420-07
Tractor & Equipment Co.
Categorybackhoe loader
Serial NumberH8T00585
Unit Number24G0234
Catalog Number10115860
Year2021
CountryUnited States
LocationBillings, United States
Pricing
Price Excluding Tax119,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional informationAIR CONDITIONER, T4F
AUTO-UP STABILIZERS
BEACON, MAGNETIC MOUNT
BUCKET-GP, 1.4 YD3, PO
BUCKET-HD, 18", 4.2 FT3
CAB, DELUXE
COLD WEATHER PACKAGE, 120V
COUNTERWEIGHT, 1015 LBS
CUTTING EDGE, TWO PIECE
DISPLAY, STANDARD
ENG SN J3626670 MSO C3SXV
ENGINE, 74.5KW, C3.6 DITA, T4F
FR BKT S/N GB200907151
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, COMBINED AUX, E-STICK
LOADER BUCKET PINS
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PRODUCT LINK, DUAL MODE,PLE683
PT, 4WD/2WS, POWERSHIFT
RR BKT S/N BK201006258
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 3" SUSPENSION
SEAT, DELUXE FABRIC, HEATED
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STANDARD RADIO (12V)
STICK, EXTENDABLE, 14FT
TIRES, 12.5 80-18/21L-24, FS
WORKLIGHTS (8) HALOGEN LAMPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering