Quick Search

CAT 420-07 ST

CAT 420-07 ST

Year
2021
Working hours
2,268 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Madison, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 420-07 ST
Fabick CAT
Categorybackhoe loader
Serial NumberH8T00847
Unit NumberH8T00847
Catalog Number10060608
Year2021
Hours2,268 h
CountryUnited States
LocationMadison, United States
Pricing
Price Excluding Tax107,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Controls, JoystickControls, Joystick
Air ConditionerAir Conditioner
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Air Suspension SeatAir Suspension Seat
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Drive - 4 WheelDrive - 4 Wheel
Differential LockDifferential Lock
Bucket - FrontBucket - Front
Steering - 2 WheelSteering - 2 Wheel
Stick - ExtendedStick - Extended
Auto ShiftAuto Shift
Pattern ChangerPattern Changer
Front Auxiliary Hydraulics - 1 ValveFront Auxiliary Hydraulics - 1 Valve
Additional information*420 07A BACKHOE LOADER CFG2
*AIR CONDITIONER, T4F
*AUTO-UP STABILIZERS
*CAB, DELUXE
*COLD WEATHER PACKAGE, 120V
*COUNTERWEIGHT, 1015 LBS
*DISPLAY, STANDARD
*ENGINE, 74.5KW, C3.6 DITA, T4F
*HYDRAULICS, MP, 6FCN/8BNK, ST
*LOADER BUCKET PINS
*PRODUCT LINK, CELLULAR, PLE643
*PT, 4WD/2WS, POWERSHIFT
*SEAT, DELUXE FABRIC
*STICK, EXTENDABLE, 14FT
*WORKLIGHTS (8) HALOGEN LAMPS
BELT, SEAT, 2" SUSPENSION
BUCKET, HOE, (NONE)
BUCKET-GP, 1.3 YD3, PO
CUTTING EDGE, TWO PIECE
INSTRUCTIONS, ANSI
LANE 1 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
RUST PREVENTATIVE APPLICATOR
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
TIRES, 340 80-18/500 70-24, MX
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1440
  • Yes
  • Overall good appearance
  • FairBent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHole
  • Fair
  • Good
  • FairBottom step is bent
safety items
500
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • GoodNov 24
gauges, operator station, console
1500
  • Yes
  • No
  • No
  • Overall good condition Needs cleaning
  • To cold to check
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Overall good condition
  • Normal
  • None
  • Good
  • GoodRed/full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • No
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Overall good condition
  • Good
  • Good
hydraulics
1800
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
900
  • Overall good condition Paint has scratches & rust
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
700
  • No
  • 1.25 yards
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
600
  • No
  • 18”
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
1200
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 20
  • 12.5/80-18
  • Overall fair-poor condition
  • 19.5L-24
comments, misc. repairs, general remarks
  • Overall good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering