Quick Search

CAT 420

CAT 420

Year
2023
Working hours
613 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 420
WYOMING MACHINERY
Categorybackhoe loader
Serial NumberH8T03890
Unit NumberH8T3890
Catalog Number10069695
Year2023
Hours613 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax170,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information420 LANE 3 ZCON
AIR CONDITIONER, T4F
AUTO-UP STABILIZERS
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.31 YD3, IT
BUCKET-HD, 24", 6.2 FT3
CAB, DELUXE
CARRIAGE, PAL CL3, 61", IT
COLD WEATHER PACKAGE, 120V
COUNTERWEIGHT, 1015 LBS
COUPLING,QD,THREADED WITH CAPS
CUTTING EDGE, TWO PIECE,WIDE
DISPLAY, TOUCH SCREEN
ENGINE, 82KW, C3.6 DITA, T4F
FORK TINE, 2" X 5" X 54"
HYD, MP, 6FCN/8BNK, ST, QC
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, COMBINED AUX, E-STICK
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PRODUCT LINK, CELLULAR, PLE643
PT, 4WD/2WS AUTOSHIFT
RUST PREVENTATIVE APPLICATOR
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STANDARD RADIO (12V)
STICK, EXTENDABLE, 14FT
TIRES, 12.5 80/19.5L-24, GY
WORKLIGHTS (8) HALOGEN LAMPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering