2020 CAT 420-07 For Sale - 106,900 USD | Cat Used
Quick Search

CAT 420-07

CAT 420-07

Year
2020
Working hours
1,266 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Billings, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 420-07
Tractor & Equipment Co.
Categorybackhoe loader
Serial NumberH8T00417
Unit Number24G0355
Catalog Number10121699
Year2020
Hours1,266 h
CountryUnited States
LocationBillings, United States
Pricing
Price Excluding Tax106,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional informationAIR CONDITIONER, T4F
AUTO-UP STABILIZERS
BEACON, MAGNETIC MOUNT
BELT, SEAT, 3" SUSPENSION
BUCKET-GP, 1.4 YD3, PO
BUCKET-HD, 18", 4.2 FT3
CAB, DLX
COLD WEATHER PACKAGE, 120V
CTWT, 1015 LBS
CUTTING EDGE, TWO PIECE
DISPLAY, STD
ENG SN J3625332 MSO C3ZWM
ENG, 74.5KW, C3.6, T4F
FR BT S/N 191106337
GUARD, STABILIZER
HYD, MP, 6FCN
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, AUX COMBO, E-STICK
LOADER BUCKET PINS
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLATE GROUP, BOOM WEAR
PRODUCT LINK, DUAL MODE,PLE683
PT, 2WS, PSHF
RR BT S/N BK200806258
RUST PREVENTATIVE APPLICATOR
SEAT, DELUXE FABRIC, HEATED
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STD RADIO (12V)
STICK, EXT, 14'
TIRES, 12.5 80-18/21L-24, FS
WORKLIGHTS (8) HALOGEN LAMPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering