Quick Search

CAT 420-07HT

CAT 420-07HT

Year
2021
Working hours
1,508 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Madison, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 420-07HT
Fabick CAT
Categorybackhoe loader
Serial NumberH8T01299
Unit NumberH8T01299
Catalog Number10096305
Year2021
Hours1,508 h
CountryUnited States
LocationMadison, United States
Pricing
Price Excluding Tax117,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Controls, JoystickControls, Joystick
Air ConditionerAir Conditioner
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Air Suspension SeatAir Suspension Seat
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Drive - 4 WheelDrive - 4 Wheel
Differential LockDifferential Lock
Bucket - FrontBucket - Front
Steering - 2 WheelSteering - 2 Wheel
Stick - ExtendedStick - Extended
Pattern ChangerPattern Changer
Front Auxiliary Hydraulics - 1 ValveFront Auxiliary Hydraulics - 1 Valve
Additional information*420 07A BACKHOE LOADER CFG2
*AIR CONDITIONER, T4F
*AUTO-UP STABILIZERS
*CAB, DELUXE
*COLD WEATHER PACKAGE, 120V
*COUNTERWEIGHT, 1015 LBS
*DISPLAY, STANDARD
*ENGINE, 74.5KW, C3.6 DITA, T4F
*HYDRAULICS, MP, 6FCN/8BNK, ST
*LOADER BUCKET PINS
*PRODUCT LINK, CELLULAR, PLE643
*PT, 4WD/2WS, POWERSHIFT
*SEAT, DELUXE FABRIC
*STICK, EXTENDABLE, 14FT
*WORKLIGHTS (8) HALOGEN LAMPS
BELT, SEAT, 2" SUSPENSION
BUCKET, HOE, (NONE)
BUCKET-GP, 1.3 YD3, PO
CUTTING EDGE, TWO PIECE
INSTRUCTIONS, ANSI
LANE 1 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
RUST PREVENTATIVE APPLICATOR
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
TIRES, 340 80-18/500 70-24, MX
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1440
  • Yes
  • Overall fair-good appearance
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSome scratches on top of bucket & boom. Dipper paint is flaking off
  • Good
  • FairSlight bend inwards
  • Good
  • Good
  • FairBent
safety items
400
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • GoodMarch 25
  • Good
gauges, operator station, console
2300
  • Yes
  • No
  • Yes
  • Yes
  • Overall good condition Needs cleaning
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Not equipped
  • GoodAir
  • Good
  • Good
  • Good
  • Good
engine
910
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Overall good condition
  • Normal
  • None
  • Good
  • Good
  • Good
  • FairSurface rust
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Overall good condition
  • GoodRed/ visible in tank just below full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • No
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
910
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFeels like a crack in rubber
brake
200
  • No
  • Overall good condition
  • Good
  • Good
hydraulics
1410
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
540
  • Overall fair-good condition Slight play in all p&b
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Good
front bucket
520
  • No
  • 1.25 yard
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSlight play in p&b
  • FairSlight play in p&b
rear bucket
240
  • No
  • 18”
  • Overall fair condition
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Fair
axles / final drives
1200
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 10-15%
  • 12.5/80-18
  • Overall fair-poor condition
  • 19.5L-24
comments, misc. repairs, general remarks
  • Overall fair-good condition
general condition
300
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering