Quick Search

CAT 420

CAT 420

Year
2021
Working hours
1,596 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT 420
WAGNER EQUIPMENT CO.
Categorybackhoe loader
Serial NumberH8T01775
Unit Number487598
Catalog Number4875669
Year2021
Hours1,596 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax120,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Ride ControlRide Control
Additional information1265 BW 1/4/24
AIR CONDITIONER, T4F
AUTO-UP STABILIZERS
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.3 YD3, PO
BUCKET-ROCK, HD, 24", 7.0 FT3
CAB, DELUXE
CAT CERTIFIED USED
COLD WEATHER PACKAGE, 120V
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MAN.D.LOCK, BHL
CUTTING EDGE, TWO PIECE
DISPLAY, STANDARD
ENGINE, 74.5KW, C3.6 DITA, T4F
GUARD, STABILIZER
HYDRAULICS, GP, 6FCN/8BNK, ST
LINES, COMBINED AUX, E-STICK
LOADER BUCKET PINS
Online Owner's Manual
PRODUCT LINK, CELLULAR, PLE643
PT, 4WD/2WS AUTOSHIFT
SEAT, DELUXE FABRIC
STABILIZER PADS, FLIP-OVER
STANDARD RADIO (12V)
STICK, EXTENDABLE, 14FT
TIRES, 12.5 80-18/21L-24, FS
WORKLIGHTS (8) HALOGEN LAMPS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1410
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodFront hood is peeling all other decals are good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSome grill damage
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • No beacon installed. Machine is equipped with switch.
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir suspension
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
900
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • 1st gear stall
  • Good
  • Good
hydraulics
1601
  • No
  • Good
  • Good
  • PoorNot working
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
900
  • GoodSlight boom damage from ripping up pavement. Grind smooth and touch up.
  • Good
  • Good
  • GoodRight side guard has some damage
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
700
  • No
  • 1.25 cyd
  • GB210908406/CAT
  • Good
  • Good
  • Good
  • GoodJust flipped on 2nd side
  • Good
  • Good
  • Good
rear bucket
500
  • Yes
  • 24”
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Fronts: 29% Rears: 69%
  • 12.5/80-18
  • 21L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone1029NoNoNo
Left RearFirestone2469NoNoNo
Right FrontFirestone1029NoNoNo
Right RearFirestone2469NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering