Quick Search

CAT 420 XE

CAT 420 XE

Year
2023
Working hours
521 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Rock Springs, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 420 XE
WYOMING MACHINERY
Categorybackhoe loader
Serial NumberH9X02851
Unit NumberH9X2851
Catalog Number10082411
Year2023
Hours521 h
CountryUnited States
LocationRock Springs, United States
Pricing
Price Excluding Tax181,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information420 LANE 2 ZCON
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.31 YD3, IT
BUCKET-HD, 24", 6.2 FT3
CARRIAGE, PAL CL3, 61", IT
COUPLING,QD,THREADED WITH CAPS
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 82KW, C3.6 DITA, T4F
FORK TINE, 2" X 5" X 54"
INSTRUCTIONS, ANSI
LANE 2 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
RUST PREVENTATIVE APPLICATOR
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
TIRES, 12.5 80/19.5L-24, GY
TRIM PACKAGE 4
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering