Quick Search

CAT 420XE

CAT 420XE

Year
2022
Working hours
296 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Meridian, ID
+1 8779914228
Show phone number
Basic information
BrandCAT 420XE
Western States Equipment
Categorybackhoe loader
Serial NumberH9X01803
Unit NumberE0133068
Catalog Number10125424
Year2022
Hours296 h
CountryUnited States
LocationMeridian, United States
Pricing
Price Excluding Tax140,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional information420 XE 07A BACKHOE LOADER CFG1
AIR CONDITIONER, T4F
AUTO-UP STABILIZERS
BUCKET-GP, 1.31 YD3, IT
CAB, DELUXE
COLD WEATHER PACKAGE, 120V
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MAN.D.LOCK, BHL
COUPLING,QD,THREADED WITH CAPS
CUTTING EDGE, TWO PIECE,WIDE
DISPLAY, TOUCH SCREEN
ENGINE, 74.5KW, C3.6 DITA, T4F
GUARD, STABILIZER
HYD, MP, 6FCN/8BNK, EH, QC
INSTRUCTIONS, ANSI
LINES, COMBINED AUX, E-STICK
LOADER, ST, PL, QUICK COUPLER
Online Owner's Manual
PINS, SPARE
PLATE GROUP - BOOM WEAR
PRODUCT LINK, CELLULAR, PLE643
PT, 4WD/2WS, AUTOSHIFT, LTC
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 3" SUSPENSION
SEAT, DELUXE FABRIC, HEATED
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STANDARD RADIO (12V)
STICK, EXTENDABLE, 14FT
TIRES, 12.5 80/19.5L-24, GY
USB POWER PORT
WORKLIGHTS (8) LED LAMPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering