2021 CAT 420-07XE For Sale - 90,000 USD | Cat Used
Quick Search

CAT 420-07XE

CAT 420-07XE

CAT Certified
Year
2021
Working hours
3,637 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Sterling, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT 420-07XE
Carter Machinery Company
Categorybackhoe loader
Serial NumberH9X01230
Unit Number5035350T0
Catalog Number10146981
Year2021
Hours3,637 h
CountryUnited States
LocationSterling, United States
Pricing
Price Excluding Tax90,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Controls, JoystickControls, Joystick
ROPSROPS
Engine EnclosuresEngine Enclosures
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
EngineEngine
RadioRadio
Rear CouplerRear Coupler
Pattern ChangerPattern Changer
Front Auxiliary HydraulicsFront Auxiliary Hydraulics
Rear Auxiliary HydraulicsRear Auxiliary Hydraulics
Front CouplerFront Coupler
Additional informationAIR CONDITIONER, T4F
ALL WHEEL STEERING
AUTO-UP STABILIZERS
BATTERY, HEAVY DUTY
BELT, SEAT, 2" SUSPENSION
BUCKET, HOE, NONE
BUCKET-GP, 1.31 CYD, IT
CAB, DELUXE
COMBINED HYDRAULICS
COUNTERWEIGHT, 1070LBS
CUTTING EDGE, TWO PIECE, WIDE
DISPLAY, TOUCH SCREEN
ENGINE, 74.5KW, C3.6 DITA, T4F
GUARD, STABILIZER
HYD, MP, 6FCN/8BNK, EH, QC
INSTRUCTIONS, ANSI
LOADER, ST, PL, QUICK COUPLER
Online Owner's Manual
PLATE GROUP-BOOM WEAR
PRODUCT LINK, CELLULAR, PLE643
Protection 12 mo. / 500 hr. PT + Hyd
PT, 4WD/2WS, POWERSHIFT
SEAT, DELUXE FABRIC, HEATED
STABILIZER PADS, FLIP OVER
STICK, EXTENDABLE, 14FT
TIRES, 4WD BIAS, GOODYEAR
TRANSMISSION AND DRIVE LINE
USB POWER PORT
WORKLIGHTS (8) HALOGEN LAMPS
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1430
  • Yes
  • Slight damage to left side steps and damage to radiator grill
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Na
  • Good
  • Fair
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • N/a
  • N/a
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2300
  • 100%
  • 100%
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • J3640029
  • 3635
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
900
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
1900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
boom & stick
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
700
  • Yes
  • 1.31 cubic yards
  • Cat DD210910937
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
600
  • Yes
  • Cat
  • 30 inch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
1100
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 100
  • 320/80-18
  • 19.5-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGalaxy100NoNoNo
Left RearGalaxy100NoNoNo
Right FrontGalaxy100NoNoNo
Right RearGalaxy100NoNoNo
comments, misc. repairs, general remarks
  • Overall machine is in good working condition.
general condition
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering