Quick Search

CAT 420 XE IT

CAT 420 XE IT

Year
2023
Working hours
126 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Vernal, UT
Basic information
BrandCAT 420 XE IT
Wheeler Machinery Co.
Categorybackhoe loader
Serial NumberH9X02603
Unit NumberBCP01827
Catalog Number10071554
Year2023
Hours126 h
CountryUnited States
LocationVernal, United States
Pricing
Price Excluding Tax183,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*AIR CONDITIONER, T4F
*AUTO-UP STABILIZERS
*CAB, DELUXE
*COLD WEATHER PACKAGE, 120V
*COUNTERWEIGHT, 1015 LBS
*DISPLAY, TOUCH SCREEN
*GUARD, STABILIZER
*HYD, MP, 6FCN/8BNK, EH, QC
*LINES, COMBINED AUX, E-STICK
*LOADER, ST, PL, QUICK COUPLER
*PLATE GROUP - BOOM WEAR
*PRODUCT LINK, CELLULAR, PLE643
*PT, 4WD/2WS, AUTOSHIFT, LTC
*RIDE CONTROL
*SEAT, DELUXE FABRIC, HEATED
*STANDARD RADIO (12V)
*STICK, EXTENDABLE, 14FT
*USB POWER PORT
*WORKLIGHTS (8) LED LAMPS
420 LANE 2 ZCON
BELT, SEAT, 2" SUSPENSION
COUPLING,QD,THREADED WITH CAPS
ENGINE, 74.5KW, C3.6 DITA, T4F
INSTRUCTIONS, ANSI
LANE 2 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRICED 02/27/24 KR AUTO SHIFT
RUST PREVENTATIVE APPLICATOR
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
TIRES, 340 80-18/500 70-24, MX
TRIM PACKAGE 4
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering