Quick Search

CAT 420-07

CAT 420-07

Year
2021
Working hours
3,277 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Eloy, AZ
+1 877 228 3519
Show phone number
Basic information
BrandCAT 420-07
Caterpillar Financial
Categorybackhoe loader
Serial NumberH8T01208
Unit NumberOKL5977051
Catalog Number10159228
Year2021
Hours3,277 h
CountryUnited States
LocationEloy, United States
Pricing
Price Excluding Tax71,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
BucketBucket
Stick - ExtendedStick - Extended
Controls, JoystickControls, Joystick
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Air Suspension SeatAir Suspension Seat
ROPS - OpenROPS - Open
Differential LockDifferential Lock
Rear CouplerRear Coupler
Additional informationCustomer Value Agreement (CVA) 2 YEAR/1,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Financing 0% for 12 mos./2.99% for 24 mos./3.99% for 36 mos./4.99% for 48 mos. for qualifying buyers. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Protection 12 MONTHS/500 HOUR EQUIPMENT PROTECTION PLAN may be included at no cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Special Offers 0% FOR 12 MOS/2.99% FOR 24 MOS./ 3.99% FOR 36 MOS. / 4.99 FOR 48 MOS. for qualifying buyers + an Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 0% FOR 12 MOS/2.99% FOR 24 MOS./ 3.99% FOR 36 MOS. / 4.99 FOR 48 MOS. for qualifying buyers + an Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Customer Value Agreement 2 YEAR/1,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • Good
  • Good
  • GoodPaint has scratches
  • GoodGuard rails slightly bent
  • Good
  • Good
  • Good
  • Good
  • GoodSmall dent on bottom of fuel tank box
  • Good
  • GoodSmall dent in hood
  • Good
  • GoodPaint has scratches.
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodSEPT 2024
  • Good
gauges, operator station, console
1300
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDisplay has scratches
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • No
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Parking Brake - Check/Adjust (M0102675-06)
  • Good
  • Good
hydraulics
1710
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStick cylinder hose showing chords, not leaking.
  • FairHose bracket for bucket cylinder is bent and missing grommet.
  • Good
  • Good
  • GoodLeft side has small dent in cover.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
610
  • No
  • 1.5yd3
  • GB210407831
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront bucket tilt linkage has movement.
rear bucket
510
  • Yes
  • 24
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBucket teeth are worn.
axles / final drives
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 58.4%
  • 12.5/80-18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGalaxy1957.5NoYesYes
Left RearMichelin2259.4NoYesYes
Right FrontGalaxy1957.5NoYesYes
Right RearMichelin2259.4NoYesYes
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering