2022 CAT 420 For Sale - 128,000 USD | Cat Used
Quick Search

CAT 420

CAT 420

CAT Certified
Year
2022
Working hours
239 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Bismarck, ND
+1 701 298 1700
Show phone number
Basic information
BrandCAT 420
Butler Machinery Co.
Categorybackhoe loader
Serial NumberH9X02036
Unit NumberMA32639
Catalog Number10184196
Year2022
Hours239 h
CountryUnited States
LocationBismarck, United States
Pricing
Price Excluding Tax128,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional information**HOURS & SPECS NOT VERIFIED**
2022 CAT 420XE
AIR CONDITIONER, T4F
AUTO-UP STABILIZERS
BEACON, MAGNETIC MOUNT, STROBE
BELT, SEAT, 3" SUSPENSION
BUCKET-GP, 1.5 YD3, IT
BUCKET-SOIL, 24", 8.5 FT3
CAB, DLX
COLD WEATHER PACKAGE, 120V
COUPLER, PG, MAN.D.LOCK, BHL
COUPLING, QD, THREADED CAPS
CTWT, 1015 LBS
Customer Value Agreement (CVA) 2 year/1000 hour parts kit only
CUTTING EDGE, TWO PIECE,WIDE
DISPLAY, TOUCH SCREEN
ENG, 82KW, C3.6, T4F
FAN
FENDERS, FRONT
GUARD, STABILIZER
HYD, MP, 6FCN, EH, QC
INSTRUCTIONS, ANSI
LINES, AUX COMBO, E-STICK
LOADER, ST, PL, QUICK COUPLER
NOT AVAL UNTIL M032639 DELIVERS
Online Owner's Manual
PLATE GROUP, BOOM WEAR
PRODUCT LINK, CELLULAR, PLE643
Protection REMAINING PREMIER ESC W/LABOR- 3/31/2025 or 2000 HOURS
PT, 2WS, ASHF
RUST PREVENTATIVE APPLICATOR
SEAT, DLX FABRIC, HEATED
SERIALIZED TECHNICAL MEDIA KIT
STABILIZER PADS, FLIP-OVER
STD RADIO (12V)
STICK, EXT, 14'
TIRES, 340 80-18/540 70-24, MX
USB POWER PORT
WORKLIGHTS (8) LED LAMPS
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year/1000 hour parts kit only
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
410
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • FairSwing frame lock and holder not installed
  • Good
  • Good
gauges, operator station, console
2300
  • normal
  • normal
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • normal
  • normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
610
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
transmission
1400
  • Yes
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
1900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
700
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Goodmanual
  • Good
axles / final drives
1200
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 340/30-18
  • 540/70-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin28NoNoNo
Left RearMichelin36NoNoNo
Right FrontMichelin28NoNoNo
Right RearMichelin36NoNoNo
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering