2021 CAT 420-07XE For Sale - 100,000 USD | Cat Used
Quick Search

CAT 420-07XE

CAT 420-07XE

CAT Certified
Year
2021
Working hours
1,344 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCAT 420-07XE
Foley Inc.
Categorybackhoe loader
Serial NumberH9X00627
Unit NumberEQ000028204
Catalog Number10207249
Year2021
Hours1,344 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax100,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
BucketBucket
Ride ControlRide Control
Stick - ExtendedStick - Extended
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Product LinkProduct Link
LightingLighting
Air Suspension SeatAir Suspension Seat
Controls, JoystickControls, Joystick
ROPSROPS
Radio - BluetoothRadio - Bluetooth
Front Auxiliary Hydraulics - 3 ValveFront Auxiliary Hydraulics - 3 Valve
Integrated ToolcarrierIntegrated Toolcarrier
Rear Auxiliary Hydraulics - High PressureRear Auxiliary Hydraulics - High Pressure
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1420
  • .
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair• SMALL DENTS IN GRILLE
  • Good
  • Good
  • FairL LOWER STEP BENT
safety items
201
  • Yes
  • Yes
  • Yes
  • Yes
  • PoorB/U INOP
  • Good
  • Good
gauges, operator station, console
2000
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJOY STICK
  • Good
  • Good
  • Good
  • Good
  • GoodAM FM BT
  • GoodCLOTH, AIR SUSPENSION
  • Good
  • Good
  • Good
  • Good
engine
400
  • No
  • Yes
  • No
  • No
  • No
  • No
  • CAT C3.6
  • Good
  • Good
  • Good
  • Good
emissions
100
  • Good
cooling system
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodPRODUCT LINK (NOT WORKING)
  • Good
  • Good
transmission
600
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
500
  • No
  • 24"
  • pin on rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 12.5-18
  • 21L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFIRESTONE 18MM82
Left RearFIRESTONE 21MM77
Right FrontBKT 22MM100
Right RearFIRESTONE 22MM81
comments, misc. repairs, general remarks
  • .
  • AM FM BT
  • REAR HAMMER LINES
  • PRODUCT LINK (NOT WORKING)
general condition
300
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering