Quick Search

CAT 420XE

CAT 420XE

Year
2022
Working hours
206 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Billings, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 420XE
Tractor & Equipment Co.
Categorybackhoe loader
Serial NumberH9X02045
Unit Number24G0269
Catalog Number10117392
Year2022
Hours206 h
CountryUnited States
LocationBillings, United States
Pricing
Price Excluding Tax151,300 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional informationAIR CONDITIONER, T4F
AUTO-UP STABILIZERS
BUCKET-GP, 1.31 YD3, IT
BUCKET-HD, 24", 6.2 FT3
CAB, DELUXE
COLD WEATHER PACKAGE, 120V
COUNTERWEIGHT, 1015 LBS
COUPLER NONE
COUPLER, PG, MAN.D.LOCK, BHL
CUTTING EDGE, TWO PIECE,WIDE
DISPLAY, TOUCH SCREEN
ENG: S/N J3657446 MSO: J3SQR
ENGINE, 74.5KW, C3.6 DITA, T4F
GUARD, STABILIZER
HYD, MP, 6FCN/8BNK, EH, QC
INSTRUCTIONS, ANSI
LINES, COMBINED AUX, E-STICK
LINES,HYD CPLR 14FT EXT PILOT
LOADER, ST, PL, QUICK COUPLER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PRODUCT LINK, CELLULAR, PLE643
PT, 4WD/2WS, POWERSHIFT
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 3" SUSPENSION
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STANDARD RADIO (12V)
STICK, EXTENDABLE, 14FT
THUMB
THUMB, HYDRAULIC, NO TINE, BHL
THUMB, TINE, A 1
TIRES,340 80R18/500/70-24 MI
WORKLIGHTS (8) LED LAMPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering