Quick Search

CAT 420XE

CAT 420XE

Year
2023
Working hours
85 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Billings, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 420XE
Tractor & Equipment Co.
Categorybackhoe loader
Serial NumberH9X02463
Unit Number24G0241
Catalog Number10116845
Year2023
Hours85 h
CountryUnited States
LocationBillings, United States
Pricing
Price Excluding Tax151,300 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional information420 LANE 3 ZCON
AIR CONDITIONER, T4F
AUTO-UP STABILIZERS
BUCKET-GP
BUCKET-HD
CAB, DELUXE
COLD WEATHER PACKAGE, 120V
COUNTERWEIGHT, 530 LBS
CUTTING EDGE, TWO PIECE,WIDE
DISPLAY, TOUCH SCREEN
ENG SN MSO ANAGT
ENGINE, 74.5KW, C3.6 DITA, T4F
GUARD, STABILIZER
HYD, MP, 6FCN/8BNK, EH, QC
INSTRUCTIONS, ANSI
LANE 3 ORDER
LOADER, ST, PL, QUICK COUPLER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PRODUCT LINK, CELLULAR, PLE643
PT, 4WD/2WS, POWERSHIFT
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 3" SUSPENSION
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STANDARD RADIO (12V)
STICK, EXTENDABLE, 14FT
TIRES,340 80R18/500/70-24 MI
WORKLIGHTS (8) HALOGEN LAMPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering