Quick Search

Case 590SN

Case 590SN

Year
2016
Working hours
1,733 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Saginaw, MI
+1 8669941408
Show phone number
Basic information
BrandCASE 590SN
Michigan CAT
Categorybackhoe loader
Serial NumberJJGN59SNHFC724253
Unit Number724253
Catalog Number10141485
Year2016
Hours1,733 h
CountryUnited States
LocationSaginaw, United States
Pricing
Price Excluding Tax72,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Controls, JoystickControls, Joystick
Air ConditionerAir Conditioner
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
Drive - 4 WheelDrive - 4 Wheel
Ride ControlRide Control
Bucket - FrontBucket - Front
Stick - ExtendedStick - Extended
Auto ShiftAuto Shift
Pattern ChangerPattern Changer
Front CouplerFront Coupler
Steering - All WheelSteering - All Wheel
Rear Auxiliary Hydraulics - High PressureRear Auxiliary Hydraulics - High Pressure
Additional informationCASE- CAB, AC, ESTK, GP BKT, R BKT, FORKS, HAMMER, TAMPER, 4WD, 14-17.5 FRONT, 21-R24 REAR
CONDITION HOURS AND ATTACHMENT SUBJECT TO CHANGE
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1510
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHood is straight
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTop of grille dented
  • Good
  • Good
  • GoodPlatform steps in place and straight
safety items
210
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • GoodWorking
  • GoodWorking
  • FairRetractable style belt (not dated)
gauges, operator station, console
1900
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAll gauges working
  • Good
  • GoodWorking shows 1734hs,
  • GoodRear pilot operated joystick controls
  • Good
  • Good
  • Good
  • Good
  • GoodAm/fm radio
  • GoodAir ride seat suspension
  • Good
  • Good
  • GoodAll cab glass and mirrors in place (no chips or cracks)
  • GoodBoth wipers working
engine
800
  • No
  • No
  • No
  • No
  • No
  • No
  • Powered by FPT 4-cylinder turbo diesel
  • Warning light goes out when started
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • GoodRed, clean
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • YesSignal/warnng lights working
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAll floodlights on machine working
transmission
1000
  • No
  • Yes
  • No
  • Good
  • Good
  • GoodOperated through all 4-speeds, spins tires in a pile in 1st gear
  • GoodRide control working
  • Good
  • GoodPowertrain temperature gauge working
  • GoodStall speed at 350rpms
  • Good
  • Good
  • Good
steering
800
  • Good
  • Good
  • Good
  • GoodDry
  • Good
  • GoodSteers good
  • GoodTight
  • Good
brake
200
  • No
  • Service and parking brake operated good
  • Good
  • Good
hydraulics
1510
  • Good
  • Good
  • Good
  • GoodDry
  • Good
  • Good
  • GoodPlumbed to top of front coupler
  • FairLine at bottom of hydraulic tank leaking
  • GoodBoth dry
  • Good
  • GoodBoth dry
  • GoodHydraulic functions operated good cycle speeds are good
  • Good
  • GoodBoth dry
  • Good
  • Good
attachments / work tools
  • Yes48in adjustable pallet style forks,60in wide carriage
  • YesCase 310 hydraulic hammer
  • YesCase 311 vibratory plate
boom & stick
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodIn place and working
front bucket
600
  • YesManual,style,coupler
  • 94in wide
  • Good
  • Good
  • GoodIn good condition and has a flip left
  • Good
  • Good
  • Good
rear bucket
400
  • No
  • 24in
  • Good
  • Good
  • Good
  • Good
axles / final drives
800
  • No
  • GoodDiff lock working
  • Good
  • Good
  • Good
  • GoodPinion and wheel seals are dry
  • Good
  • GoodPinion and wheel seals are dry
  • Good
tires
  • 14-17.5
  • 21-R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone (super traction duplex)1030NoNoNo
Left RearCamso (BHL-532)2580NoNoNo
Right FrontFirestone (super traction duplex)1030NoNoNo
Right RearCamso (BHL-532)2990NoNoNo
general condition
300
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering