Quick Search

Case 590SM II

Case 590SM II

Price
$55,000
Year
2006
Email x
Name

My email address:*

My friend's email address:*

Message:

Foley Equipment Company
Call Foley, KS
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandCASE 590SM II
Categorybackhoe loader
Serial NumberN6C420366
Unit Number22B022
Catalog Number4874963
Year2006
CountryUnited States
LocationCall Foley, KS
Pricing
Price Excluding Tax55,000 USD
Tax-
Price Including Tax-
Details
Accessories
EROPSEROPS
LIGHTINGLIGHTING
BUCKET, MPBUCKET, MP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional information.
- FOLEY INSEPCTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

FAULTS INCLUDING SAFETY ITEMS
2006 CASE MODEL 590SM II
AM/FM RADIO
A/C
MACHINE SOLD AS IS, WHERE IS,
WITH ALL KNOWN AND UNKNOWN
AUX HYD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1050
  • Yes
  • GoodMissing bolt, replace missing bolt, RG
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFaded/ worn/ some rust,
  • FairBent
  • Fair
  • Good
safety items
240
  • Yes
  • Yes
  • Yes
  • FairPresent but not working
  • Good
  • FairPresent but not working
  • FairNeeds adjusted can drive through it in 3rd
  • Good
  • FairOut of date
gauges, operator station, console
1340
  • No, install a OMM, RG
  • No
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDome light out
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCan’t read 3 switches on dash are,
  • FairRear not working and both blades need replaced
engine
520
  • No
  • No
  • No
  • YesValve cover minor
  • No
  • Ok
  • Ok
  • Fair
  • Good
  • FairStack is vibrating on metal around it needs bent
  • Good
  • Good
  • Good
  • Good
cooling system
610
  • Yes
  • Good
  • Good
  • Good
  • FairSlight Leak top right hose, probably from taking a cold set with recent lowered temp.
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair4 rear work lights not working
transmission
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
110
  • Fair
  • Good
hydraulics
940
  • Yes
  • Both mp cylinders on front bucket seeping , wash off and leave as-is, RG
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRubbing lines in hoe area usable. Broken bracket for hoses
  • FairRight leaks minor
  • Good
  • Good
  • Good
  • FairLeft damp
  • FairBoth leak some
attachments / work tools
  • YesHas 24” plate compactor
  • Has a 18” and 24” bucket coming with. 18” fair shape and 24” appears in good shape
comments, misc. repairs, general remarks
  • MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
axles / final drives
720
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairFour wheel drive worked but non of the buttons would disconnect 4 wheel drive operation. Possibly operator error
  • Good
  • Fair
  • Good
  • Good
boom & stick
730
  • Good
  • FairLower boom pins have some movement
  • Fairhas play could stand to shim it up
  • Good
  • Good
  • FairNormal light play
  • Good
  • Good
  • Good
  • Good
front bucket
810
  • 94” smooth
  • 87441073
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBoth seep
  • Good
  • Good
rear bucket
410
  • Yes
  • 48” smooth
  • FairHas some light dents
  • Good
  • Good
  • Good
  • Good
tires
  • 14x17.5
  • 21L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGalaxy 14 ply4090NoNoNo
Left RearGalaxy 12 ply2870NoNoNo
Right FrontGalaxy 14 ply3380NoNoNo
Right RearGalaxy2972NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering