Quick Search

Case 580SNWT

Case 580SNWT

Year
2012
Working hours
4,631 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Chanute, KS
+316 943 4211
Show phone number
Basic information
BrandCASE 580SNWT
Foley Equipment Company
Categorybackhoe loader
Serial NumberJCC567606
Unit NumberXGU0155
Catalog Number10139201
Year2012
Hours4,631 h
CountryUnited States
LocationCHANUTE, United States
Pricing
Price Excluding Tax47,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Controls, JoystickControls, Joystick
Air ConditionerAir Conditioner
Engine EnclosuresEngine Enclosures
LightingLighting
Air Suspension SeatAir Suspension Seat
Bucket, MPBucket, MP
Differential LockDifferential Lock
Ride ControlRide Control
Pattern ChangerPattern Changer
Additional information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

BUCKET - REAR 24" TOOTH
BUCKET - REAR 36" SMOOTH
DRIVE - FOUR WHEEL
RADIO - AM FM RADIO
ROPS - ENCLOSED
STEERING - TWO WHEEL
STICK - EXTENDED
THUMB TYPE - HYDRAULIC
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1230
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRIGHT REAR FENDER HAS A SMALL HOLE - GOOD FOR AGE AND HOURS
  • Good
  • Good
  • Good
  • Good
  • GoodSOME FADING, CHIPS AND SCRATCHES - GOOD FOR AGE AND HOURS
  • Good
  • FairGOOD FOR AGE AND HOURS
  • FairMETAL BRACKET ON TOP OF BOOM IS BENT SOME - GOOD FOR AGE AND HOURS
  • Good
gauges, operator station, console
1400
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
engine
400
  • No
  • No
  • Yes
  • No
  • No
  • No
  • OK
  • NA
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
311
  • Yes
  • Good
  • Good
  • Good
  • FairWIRING HAS BEEN REPAIRED ON THE BOOM - GOOD FOR AGE AND HOURS
  • PoorUPPER LEFT FRONT LEN IS BROKE - GOOD FOR AGE AND HOURS
transmission
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
610
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWEATHER BOOTS ARE STARTING TO DETERIORATE SOME - GOOD FOR AGE AND HOURS
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
671
  • FairGOOD FOR AGE AND HOURS
  • FairROD AND BARREL END HAVE SOME PLAY - STILL USABLE - GOOD FOR AGE AND HOURS
  • Good
  • FairHAS SOME PLAY - GOOD FOR AGE AND HOURS
  • Good
  • PoorFEW HOSES ARE SHOWING WEAR - GOOD FOR AGE AND HOURS
  • FairBARREL END HAS SOME PLAY - STILL USABLE - GOOD FOR AGE AND HOURS
  • Good
  • Good
  • Good
  • FairROD AND BARREL END HAVE SOME PLAY - STILL USABLE - GOOD FOR AGE AND HOURS
  • FairHAS SOME PLAY - STILL USABLE - GOOD FOR AGE AND HOURS
  • Good
  • FairHAS SOME PLAY - STILL USABLE - GOOD FOR AGE AND HOURS
front bucket
530
  • No
  • Good
  • Good
  • Good
  • FairHAS SOME WEAR - BUT LIFE LEFT - GOOD FOR AGE AND HOURS
  • Good
  • FairHAS SOME PLAY - STILL USABLE - GOOD FOR AGE AND HOURS
  • Good
  • FairHAS SOME PLAY - GOOD FOR AGE AND HOURS
boom & stick
550
  • Good
  • FairHAS SOME PLAY - STILL USABLE - GOOD FOR AGE AND HOURS
  • Good
  • Good
  • Good
  • FairHAS SOME PLAY ON UPPER - STILL USABLE - GOOD FOR AGE AND HOURS
  • Good
  • FairHAS SOME PLAY - STILL USABLE - GOOD FOR AGE AND HOURS
  • FairTINES ARE BENT INWARD SOME - GOOD FOR AGE AND HOURS
  • FairGOOD FOR AGE AND HOURS
rear bucket
220
  • 24” AND 36"
  • 24” BUCKET TOOTH HAS BEEN REWELDED
  • Good
  • FairHAS SOME PLAY - STILL USABLE - GOOD FOR AGE AND HOURS
  • Good
  • FairHAS SOME WEAR - BUT LIFE LEFT - GOOD FOR AGE AND HOURS
axles / final drives
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 12.5/80-18 AIR FILLED
  • 21l-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGALAXY60NoYesYes
Left RearFIRESTONE60NoNoNo
Right FrontGALAXY50NoNoNo
Right RearFIRESTONE60NoNoNo
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 4631 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering