Case 580SN

Case 580SN

Price
41,000 USD
Year
2011
Working hours
2895 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE 580SN
Categorybackhoe loader
Serial NumberNC542558
Unit NumberUT50232
Catalog NumberCU4562553
Manufacturing Year2011
Hours2895 h
CountryUnited States
LocationMonroe, NJ
Pricing
Price Excluding Tax$ 41,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
BEACONBEACON
AM FM RADIOAM FM RADIO
RIDE CONTROLRIDE CONTROL
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, LEVERCONTROLS, LEVER
Additional InformationCASE FOOT SWING BACKHOE CONTROLS
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
BEACONBEACON
AM FM RADIOAM FM RADIO
RIDE CONTROLRIDE CONTROL
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, LEVERCONTROLS, LEVER
Additional InformationCASE FOOT SWING BACKHOE CONTROLS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • PoorL&R RUSTED / ROTTED
  • FairLIGHT RUST UNDER FENDERS
  • Good
  • FairPOOR PAINT, RUST
  • Good
  • PoorRUSTED
  • GoodSMALL DENT
  • Fair
  • FairLEFT STEP BENT
safety items
  • Yes
  • Yes
  • Good
  • Good
  • PoorHORN INOP
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Good
  • FairDASH CONSOLE CRACKED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM FM
  • FairLOWER CUSHION THIN
  • Good
  • Good
  • FairREAR WIPER INOP
engine
  • No
  • NoILLEDGIBLE
  • Yes
  • No
  • No
  • No
  • IVECO
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • YesLR TURN SIGNAL LENS CRACKED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorR OUTER TIE ROD SLOPPY
brake
  • No
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • PoorRTD WORKS BUT NEEDS ADJUSTMENT
  • Good
  • GoodCASE BH CONTROLS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • INSPECTED @ 2728.5 HRS
  • AM FM RADIO
  • RIDE CONTROL
axles / final drives
  • No
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
  • Good
  • PoorDUE FOR REPLACEMENT SOON
  • Good
  • Good
rear bucket
  • 24"
  • FairBUCKET TEETH POOR
tires
  • TITAN 12-16.5
  • AMERICAN BACKHOE 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTITAN 11MM50
Left RearAMERICAN BACKHOE 21MM77
Right FrontTITAN 12MM55
Right RearAMERICAN BACKHOE 21MM77
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Cat Used
Telephone:+1 732 4177109
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone