Case 580SN 4X2

Case 580SN 4X2

Price
35,263 USD
Year
2013
Working hours
2217 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE 580SN 4X2
Categorybackhoe loader
Serial NumberJJGN58SNEDC586285
Unit NumberCN12251
Catalog NumberCU4502605
Manufacturing Year2013
Hours2217 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 35,263
Tax-
Price Including Tax-
Features
Additional InformationTIRE SIZE FRONT: 11L-16SL
ROPS: OPEN
TIRE SIZE REAR: 19.5L-24
STICK: EXTENDED
BUCKET-FRONT/SIZE AND TYPE: 1.4YD GP
BUCKET-REAR/SIZE: 12IN
COMMENTS: SAMPLES COULD NOT BE DRAWN - CLIENT HAD HOOD LOCKED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone